OBSOLETE: Hot Water & Steam Transfer Hose - Vapore 164 EN ISO 6134 Type 1/A | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Hot Water & Steam Transfer Hose - Vapore 164 EN ISO 6134 Type 1/A

OBSOLETE: Hot Water & Steam Transfer Hose - Vapore 164 EN ISO 6134 Type 1/A OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.19 to 1.39 lb/ft, 0.29 to 2.07 kg/m
  • Hose Inner Tube Material: EPM Rubber Compound
  • Maximum Operating Temperature: 164 °C, 327 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 6 bar, 90 psi
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 3.937 to 19.685 inch, 100 to 500 mm
  • Specifications Met: ISO 6134, Type 1/A, EN
  • Media: Steam (max. 6 bar), Steam (Saturated, max 6 bar), Water (Hot Water)
  • Inside Diameter: 0.394 to 2 inch, 10 to 51 mm
  • Application: Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric High Resistant
  • Outside Diameter: 0.827 to 2.716 inch, 21 to 69 mm
Safety Warning

Full Product Description

Vapore 164 EN ISO 6134 Type 1/A is a hose designed for long-lasting steam service, one of the toughest applications for a hose due to the hot/cold and wet/dry cycling attacks on the rubber compounds externally and internally. The hose construction incorporates an EPM tube that resists heat and popcorning, and has an EPDM cover for resistance against abrasion, cracking, hardening and ozone. Typically this hose is used for cleaning equipment and for heating process equipment in refineries and industrial plants either with steam and hot water.

Markets
• Industrial
• Processing
• Petrochemical
• Shipyards

Features/Benefits   
• Nitrosamine free
• Pin-pricked cover to prevent popcorning and dangerous steam blisters
• Black or red cover for color-coded identification
• Design Factor 10:1 enhaces safety for operators and equipment

Applications
• Saturated steam
• Hot water
• Cleaning
• Heating
• Sterilization
Products Hose I.D. (mm)
IH36800098/40 10
IH36800088/40 13
IH36800089/40 16
IH36800090/40 19
IH36800091/40 25
IH36800092/40 32
IH36800093/40 38
IH36800096/40 51

687PDC
687513