OBSOLETE: Hot Water & Steam Transfer Hose - Vapore 164 EN ISO 6134 Type 1/A | #IH36800089/40


LOADING IMAGES
IH36800089/40

OBSOLETE: Hot Water & Steam Transfer Hose - Vapore 164 EN ISO 6134 Type 1/A | #IH36800089/40 OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (mm): 16
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Weight: 0.26 lb/ft, 0.39 kg/m
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 5.906 inch, 150 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Specifications Met: ISO 4892, EN
  • Media: Steam (max. 6 bar), Steam (Saturated, max 6 bar), Water (Hot Water)
  • Hose Reinforcement Material: Synthetic Textile Fabric High Resistant
  • Inside Diameter: 5/8 inch, 16 mm
  • Outside Diameter: 1.181 inch, 30 mm
  • Application: Hot Water, Steam
  • Maximum Operating Pressure: 90 psi, 6 bar
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Maximum Operating Temperature: 164 °C, 327 °F
  • Length: 40 m
Safety Warning

Item Information

Vapore 164 EN ISO 6134 Type 1/A is a hose designed for long-lasting steam service, one of the toughest applications for a hose due to the hot/cold and wet/dry cycling attacks on the rubber compounds externally and internally. The hose construction incorporates an EPM tube that resists heat and popcorning, and has an EPDM cover for resistance against abrasion, cracking, hardening and ozone. Typically this hose is used for cleaning equipment and for heating process equipment in refineries and industrial plants either with steam and hot water.

Markets
• Industrial
• Processing
• Petrochemical
• Shipyards

Features/Benefits   
• Nitrosamine free
• Pin-pricked cover to prevent popcorning and dangerous steam blisters
• Black or red cover for color-coded identification
• Design Factor 10:1 enhaces safety for operators and equipment

Applications
• Saturated steam
• Hot water
• Cleaning
• Heating
• Sterilization

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513