Sample Cylinders, Ultra-Seal Constant Pressure Series | Product Series

Filter by

    No filters selected

Piston Types

Body Type

Cylinder Type

Burst Pressure

Switch Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sample Cylinders, Ultra-Seal Constant Pressure Series

Sample Cylinders, Ultra-Seal Constant Pressure Series

Note: This product is no longer available - please contact us for further information

Technical Specifications

  • Piston Type: Liquid piston with Jet-Flo liquid mixer | Piston Only - No Mixer (for gas only)
  • Body Type: Basic Cylinder | Basic Cylinder + Purge Valve Product End Only | Basic Cylinder + Purge Valve Both Ends
  • Cylinder Type: 300 cc Capacity | 500 cc Capacity | 1,000 cc Capacity
  • Burst Pressure: Optional Inconel 1800 PSI Burst Port Disc | Optional 316 SS 1800 PSI Burst Port Disc | N/A
  • Switch Option: Optional 80% Fill Switch | N/A
  • Bleed Outlet Location: PEEK Purge Valve Product End Only | PEEK Purge Valve Both Ends | N/A
  • Valve Configuration: 1/4" M x F Straight Valve Both Ends
  • Valve Material: 316 SS
  • Stem Seal Material: PTFE Pressure-Core®
  • Seat Material: Acetal Resin (STD) | Contact factory for additional material options, including PCTFE and PEEK
  • Pressure Gauge Type: 2,000 PSI Liquid Filled Gauges Included
Safety Warning

Full Product Description

Parker PGI’s Ultra-Seal Sample Cylinders are designed for applications that require a constant pressure when the sample is extracted. The floating piston design of the Ultra-Seal Constant Pressure Cylinder allows the cylinder to be pre-charged with either the pipeline gas or a separate air/gas source. The pre-charge pressure is taken to slightly above the line pressure of the gas or liquid being sampled, and sampling against this pre-charge pressure will then result in no loss of pressure to the sample being taken. In applications where the product composition and state are extremely critical this sample collection method will help to achieve the most representative sample possible. The Ultra-Seal Constant Pressure Cylinders are available in gas or liquid configurations with a variety of options and features.

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• Meets the requirements of NACE MR0175/ISO 15156-3
• Process can be gas or liquid
• Floating piston design
• Eliminates vapor space, lessens fractionation
• Pre-charged with pipeline gas or inert gas
• Jet-Flo liquid mixer standard on liquid cylinders w/ optional gas mixer available
• Mag-N-Tube ™ volume indicator
• Optional 80% fill switch
• Available cylinders sizes – 300cc, 500cc, and 1000cc
• Optional Impreglon coating for cylinder and wetted parts

Applications:
• Sample extraction

Related Documents

×
Products Piston Types Body Type Cylinder Type Burst Pressure Switch Type
CA1G30 Liquid piston with Jet-Flo liquid mixer Basic Cylinder 300 cc Capacity N/A N/A
CA2G30 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 300 cc Capacity N/A N/A
CA3G30 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 300 cc Capacity N/A N/A
CA1G50 Liquid piston with Jet-Flo liquid mixer Basic Cylinder 500 cc Capacity N/A N/A
CA2G50 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 500 cc Capacity N/A N/A
CA3G50 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 500 cc Capacity N/A N/A
CA1G1K Liquid piston with Jet-Flo liquid mixer Basic Cylinder 1,000 cc Capacity N/A N/A
CA2G1K Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity N/A N/A
CA3G1K Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity N/A N/A
CE1G30 Piston Only - No Mixer (for gas only) Basic Cylinder 300 cc Capacity N/A N/A
CE2G30 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 300 cc Capacity N/A N/A
CE3G30 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 300 cc Capacity N/A N/A
CE1G50 Piston Only - No Mixer (for gas only) Basic Cylinder 500 cc Capacity N/A N/A
CE2G50 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 500 cc Capacity N/A N/A
CE3G50 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 500 cc Capacity N/A N/A
CE1G1K Piston Only - No Mixer (for gas only) Basic Cylinder 1,000 cc Capacity N/A N/A
CE2G1K Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity N/A N/A
CE3G1K Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity N/A N/A
CA1G30-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA2G30-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA3G30-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA1G50-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA2G50-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA3G50-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA1G1K-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA2G1K-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA3G1K-18 Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE1G30-18 Piston Only - No Mixer (for gas only) Basic Cylinder 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE2G30-18 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE3G30-18 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE1G50-18 Piston Only - No Mixer (for gas only) Basic Cylinder 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE2G50-18 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE3G50-18 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE1G1K-18 Piston Only - No Mixer (for gas only) Basic Cylinder 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE2G1K-18 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CE3G1K-18 Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc N/A
CA1G30-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA2G30-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA3G30-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA1G50-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA2G50-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA3G50-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA1G1K-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA2G1K-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA3G1K-18F Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE1G30-18F Piston Only - No Mixer (for gas only) Basic Cylinder 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE2G30-18F Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE3G30-18F Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE1G50-18F Piston Only - No Mixer (for gas only) Basic Cylinder 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE2G50-18F Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE3G50-18F Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE1G1K-18F Piston Only - No Mixer (for gas only) Basic Cylinder 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE2G1K-18F Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CE3G1K-18F Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc N/A
CA1G30-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder 300 cc Capacity N/A Optional 80% Fill Switch
CA2G30-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 300 cc Capacity N/A Optional 80% Fill Switch
CA3G30-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 300 cc Capacity N/A Optional 80% Fill Switch
CA1G50-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder 500 cc Capacity N/A Optional 80% Fill Switch
CA2G50-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 500 cc Capacity N/A Optional 80% Fill Switch
CA3G50-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 500 cc Capacity N/A Optional 80% Fill Switch
CA1G1K-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder 1,000 cc Capacity N/A Optional 80% Fill Switch
CA2G1K-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity N/A Optional 80% Fill Switch
CA3G1K-Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity N/A Optional 80% Fill Switch
CE1G30-Y Piston Only - No Mixer (for gas only) Basic Cylinder 300 cc Capacity N/A Optional 80% Fill Switch
CE2G30-Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 300 cc Capacity N/A Optional 80% Fill Switch
CE3G30-Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 300 cc Capacity N/A Optional 80% Fill Switch
CE1G50-Y Piston Only - No Mixer (for gas only) Basic Cylinder 500 cc Capacity N/A Optional 80% Fill Switch
CE2G50-Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 500 cc Capacity N/A Optional 80% Fill Switch
CE3G50-Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 500 cc Capacity N/A Optional 80% Fill Switch
CE1G1K-Y Piston Only - No Mixer (for gas only) Basic Cylinder 1,000 cc Capacity N/A Optional 80% Fill Switch
CE2G1K-Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity N/A Optional 80% Fill Switch
CE3G1K-Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity N/A Optional 80% Fill Switch
CA1G30-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA2G30-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA3G30-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA1G50-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA2G50-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA3G50-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA1G1K-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA2G1K-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA3G1K-18Y Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE1G30-18Y Piston Only - No Mixer (for gas only) Basic Cylinder 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE2G30-18Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE3G30-18Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE1G50-18Y Piston Only - No Mixer (for gas only) Basic Cylinder 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE2G50-18Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE3G50-18Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE1G1K-18Y Piston Only - No Mixer (for gas only) Basic Cylinder 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE2G1K-18Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE3G1K-18Y Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional Inconel 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA1G30-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA2G30-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA3G30-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA1G50-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA2G50-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA3G50-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA1G1K-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA2G1K-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CA3G1K-18FY Liquid piston with Jet-Flo liquid mixer Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE1G30-18FY Piston Only - No Mixer (for gas only) Basic Cylinder 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE2G30-18FY Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE3G30-18FY Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 300 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE1G50-18FY Piston Only - No Mixer (for gas only) Basic Cylinder 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE2G50-18FY Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE3G50-18FY Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 500 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE1G1K-18FY Piston Only - No Mixer (for gas only) Basic Cylinder 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE2G1K-18FY Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Product End Only 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch
CE3G1K-18FY Piston Only - No Mixer (for gas only) Basic Cylinder + Purge Valve Both Ends 1,000 cc Capacity Optional 316 SS 1800 PSI Burst Port Disc Optional 80% Fill Switch

687PDC
687516