Sample Cylinders, Ultra-Seal Constant Pressure Series | #CE2G50-18


LOADING IMAGES
CE2G50-18

Sample Cylinders, Ultra-Seal Constant Pressure Series | #CE2G50-18

Note: This product is no longer available - please contact us for further information


Technical Specifications

  • Piston Types: Piston Only - No Mixer (for gas only)
  • Burst Pressure: Optional Inconel 1800 PSI Burst Port Disc
  • Switch Type: N/A
  • Body Type: Basic Cylinder + Purge Valve Product End Only
  • Cylinder Type: 500 cc Capacity
  • Piston Type: Piston Only - No Mixer (for gas only)
  • Body Type: Basic Cylinder + Purge Valve Product End Only
  • Cylinder Type: 500 cc Capacity
  • Burst Pressure: Optional Inconel 1800 PSI Burst Port Disc
  • Switch Option: N/A
  • Bleed Outlet Location: PEEK Purge Valve Product End Only
  • Valve Configuration: 1/4" M x F Straight Valve Both Ends
  • Valve Material: 316 SS
  • Stem Seal Material: PTFE Pressure-Core®
  • Seat Material: Acetal Resin (STD)
  • Pressure Gauge Type: 2,000 PSI Liquid Filled Gauges Included
Safety Warning

Item Information

Parker PGI’s Ultra-Seal Sample Cylinders are designed for applications that require a constant pressure when the sample is extracted. The floating piston design of the Ultra-Seal Constant Pressure Cylinder allows the cylinder to be pre-charged with either the pipeline gas or a separate air/gas source. The pre-charge pressure is taken to slightly above the line pressure of the gas or liquid being sampled, and sampling against this pre-charge pressure will then result in no loss of pressure to the sample being taken. In applications where the product composition and state are extremely critical this sample collection method will help to achieve the most representative sample possible. The Ultra-Seal Constant Pressure Cylinders are available in gas or liquid configurations with a variety of options and features.

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• Meets the requirements of NACE MR0175/ISO 15156-3
• Process can be gas or liquid
• Floating piston design
• Eliminates vapor space, lessens fractionation
• Pre-charged with pipeline gas or inert gas
• Jet-Flo liquid mixer standard on liquid cylinders w/ optional gas mixer available
• Mag-N-Tube ™ volume indicator
• Optional 80% fill switch
• Available cylinders sizes – 300cc, 500cc, and 1000cc
• Optional Impreglon coating for cylinder and wetted parts

Applications:
• Sample extraction

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516