UHP NITROGEN FOR ICP SPECTROMETERS AND GENERAL USE | Product Series

Filter by

    No filters selected

Flow Rate

Compressor Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP NITROGEN FOR ICP SPECTROMETERS AND GENERAL USE

UHP NITROGEN FOR ICP SPECTROMETERS AND GENERAL USE

Parker Ultra-High Purity Nitrogen Generators transform standard compressed air into a safe, regulated supply of 99.995 to 99.9999% ultra-high purity nitrogen.

Technical Specifications

  • Industry: Analytical Gas
  • Application: Analytical Laboratory, Gas Chromatography
  • Product Type: Nitrogen Gas Generator
  • Technology: Filtration
  • Division: Industrial Gas Filtration and Generation Division
  • Outlet Pressure Rating: up to 75 psig, 5 bar
  • Brand: Balston
  • Electrical Requirements: Yes
  • Input Voltage: 230, 120
  • Water Content: < 1 ppm
  • Gas Type Generated: UHP Nitrogen
  • Gas Purity: > 99.999 %
  • Flow Rate: 0.6 to 5
  • Compressor Included: Yes or No
  • Power Consumption: 85 to 1000 W
Safety Warning

Full Product Description

Parker Ultra-High Purity (UHP) Nitrogen Generators transform standard compressed air into a safe, regulated supply of 99.995 to 99.9999% UHP nitrogen exceeding the specification of UHP cylinder gas and dewars.

Innovative design features include integral compressors with economy mode as standard. This extends compressor life and reduces ongoing running costs.
Typical applications include optical purge for ICP-OES (Inductive Coupled Plasma - Optical Emissions) high flow GC make up gas, solvents evaporation, DSC (Differential Scanning Calorimeter) and virtually any analytical instrument that requires a small to medium flow of UHP nitrogen.

Nitrogen is produced by utilizing a combination of filtration and Pressure Swing Adsorption (PSA) technology. Standard compressed air is filtered by high efficiency coalescing filters to remove all contaminants down to 0.01 micron.

The air then passes through two columns filled with proprietary Carbon Molecular Sieve (CMS) which adsorb O2, CO2, moisture, and hydrocarbons. These are desorbed to atmosphere during the pressure swing cycle leaving a supply of UHP nitrogen.
Features/Benefits
• Produce a continuous supply of UHP nitrogen 99.999% for ICP-OES
• Ideal for Optical Purge, extends analysis into the far UV range below 170 nm
• Designed to run 24 hours a day
• Integral oil free compressor with noise reduction technology
• Eliminate inconvenient and potentially dangerous nitrogen cylinders or dewars from the laboratory
• Compact and reliable with minimal operator attention and maintenance
For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.

Related Documents

×
Products Flow Rate Compressor Included
UHPN2-750-W 0.8 l/min No
UHPN2-750-C-W 0.8 l/min Yes
UHPN2-1500-W 1.6 l/min No
UHPN2-1500-C-W 1.6 l/min Yes
UHPN2-13000-W 3.2 l/min No
UHPN2-13000-C-W 3.2 l/min Yes
76-97 5 l/min No
76-98 5 l/min No

687PDC
688031