UHP NITROGEN FOR ICP SPECTROMETERS AND GENERAL USE | #UHPN2-1500-W-sku


LOADING IMAGES
UHPN2-1500-W

UHP NITROGEN FOR ICP SPECTROMETERS AND GENERAL USE | #UHPN2-1500-W OBSOLETE

Parker Balston UHP Nitrogen Generators are engineered to transform standard compressed air into a safe, regulated supply of 99.9995% pure N2


Technical Specifications

  • Compressor Included: No
  • Flow Rate: 1.6 l/min
  • Industry: Analytical Gas
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Division: Industrial Gas Filtration and Generation Division
  • Brand: Balston
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 1.6 L/min Max.
  • Gas Type Generated: UHP Nitrogen
  • Gas Purity: > 99.999 %
  • Width: 13.6 inch, 34.5 cm
  • Inlet Port Size: 1/4 inch
  • Outlet Port Size: 1/4 inch
  • Electrical Requirements: Yes
  • Weight: 185 lb, 84 kg
  • Input Voltage: 120 VAC 60 Hz, 230 VAC 50 Hz
  • Outlet Pressure Rating: up to 75 psig
  • Power Consumption: 88 W
  • Height: 34.2 inch, 86.9 cm
  • Depth: 16.4 inch, 41.7 cm
  • Compressor Included: No
  • Water Content: < 1 ppm
Safety Warning

Item Information

Parker Ultra-High Purity (UHP) Nitrogen Generators transform standard compressed air into a safe, regulated supply of 99.995 to 99.9999% UHP nitrogen exceeding the specification of UHP cylinder gas and dewars.

Innovative design features include integral compressors with economy mode as standard. This extends compressor life and reduces ongoing running costs.
Typical applications include optical purge for ICP-OES (Inductive Coupled Plasma - Optical Emissions) high flow GC make up gas, solvents evaporation, DSC (Differential Scanning Calorimeter) and virtually any analytical instrument that requires a small to medium flow of UHP nitrogen.

Nitrogen is produced by utilizing a combination of filtration and Pressure Swing Adsorption (PSA) technology. Standard compressed air is filtered by high efficiency coalescing filters to remove all contaminants down to 0.01 micron.

The air then passes through two columns filled with proprietary Carbon Molecular Sieve (CMS) which adsorb O2, CO2, moisture, and hydrocarbons. These are desorbed to atmosphere during the pressure swing cycle leaving a supply of UHP nitrogen.
Features/Benefits
• Produce a continuous supply of UHP nitrogen 99.999% for ICP-OES
• Ideal for Optical Purge, extends analysis into the far UV range below 170 nm
• Designed to run 24 hours a day
• Integral oil free compressor with noise reduction technology
• Eliminate inconvenient and potentially dangerous nitrogen cylinders or dewars from the laboratory
• Compact and reliable with minimal operator attention and maintenance
For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031