Transair Particulate Filters | Product Series

Filter by

    No filters selected

Flow Rate (SCFM)

Flow Rate (dm3/s)

Port Thread Size (Inch)

Drain Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair Particulate Filters

Transair Particulate Filters

Parker's particulate filters deliver unparralled moisture removal. Particulate filters are used for seperating bulk liquids and removal of solid particles down to 5 microns.

Technical Specifications

  • Flow Rate: 80 to 252 SCFM, 18 to 119 dm3/sec
  • Port Thread Size: 1/2 to 1 inch
  • Drain Option: Manual, Auto Drain
  • Filter Efficiency Rating: 5 MICRON
  • Maximum Operating Pressure: 254 psig, 17.5 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C
  • Body Material: Aluminum
  • Cap Material: ABS
  • Retainer Material: Acetal
  • Filter Element Type: Sintered Polyethylene
  • Seal Material: Nitrile
Safety Warning

Full Product Description

Parker’s line of heavy duty particulate filters deliver unparalleled moisture removal. Particulate filters are used for separating bulk liquids and removing solid particles down to 5 microns. This type of filter is essential in applications where liquid water, oil, and harmful dirt particles need to be removed from compressed air systems. Parker offers an array of filters to match flow and space restrictions without sacrificing performance.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Integral 1/2”, 3/4” or 1" NPT ports.

• High efficient 5 micron particulate element

• Robust, lightweight aluminum construction

• Manual or auto drains



Applications:

• Compressed Air

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×
Products Flow Rate (SCFM) Flow Rate (dm3/s) Port Thread Size (Inch) Drain Option
FP3YFA96ESCN 252 119 3/4 Manual
FP3YFA96ESAN 252 119 3/4 Auto
FP3YFA98ESCN 252 119 1 Manual
FP3YFA98ESAN 252 119 1 Auto

687PDC
687547