Transair Particulate Filters | #FP3YFA98ESAN


LOADING IMAGES
FP3YFA98ESAN

Transair Particulate Filters | #FP3YFA98ESAN

1" High-Flow Particulate Filter w/ Auto Drain


Technical Specifications

  • Drain Option: Auto
  • Flow Rate (dm3/s): 119
  • Port Thread Size (Inch): 1
  • Flow Rate (SCFM): 252
  • Filter Efficiency Rating: 5 MICRON
  • Maximum Operating Pressure: 254 psig, 17.5 bar
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Body Material: Aluminum
  • Cap Material: ABS
  • Retainer Material: Acetal
  • Filter Element Type: Sintered Polyethylene
  • Seal Material: Nitrile
Safety Warning

Item Information

Parker’s line of heavy duty particulate filters deliver unparalleled moisture removal. Particulate filters are used for separating bulk liquids and removing solid particles down to 5 microns. This type of filter is essential in applications where liquid water, oil, and harmful dirt particles need to be removed from compressed air systems. Parker offers an array of filters to match flow and space restrictions without sacrificing performance.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Integral 1/2”, 3/4” or 1" NPT ports.

• High efficient 5 micron particulate element

• Robust, lightweight aluminum construction

• Manual or auto drains



Applications:

• Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547