Thermoset 945-6443 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermoset 945-6443 Adhesive

Thermoset 945-6443 Adhesive

Thermoset 945-6443 adhesive is an amber-colored, one-component epoxy designed for a variety of electronics applications.

Technical Specifications

  • Color: Amber Paste
  • Dynamic Viscosity: 25000 cP @ 77°F (25°C)
  • Specific Gravity: 1.22
  • Hardness: 85 Shore D
  • Volume Resistivity: > 1 x 10^15 OHM-CM @ 77°F (25°C)
  • Lap Shear Strength: > 12.4 MPa, > 1798 psi
  • Dielectric Strength: > 19.7 kV/mm @ 77°F (25°C), > 500 V/mil @ 77°F (25°C)
  • Cure Time: 2.5 min @ 257°F (125°C), 1.5 min @ 302°F (150°C)
Safety Warning

Full Product Description

Thermoset 945-6443 adhesive is an amber-colored, one-component epoxy designed for a variety of electronics applications.


Features and Benefits:

• Chemically Resistant – provides excellent resistance to acids and strong bases.

• Fast Cure – quickly cures at 150°C, leaving no pits or voids for a smooth surface.

• Excellent Stability – provides excellent thermal stability; exhibits minimal flow during cure.


Shelf Life/Storage:

Shelf life is two months when stored at 25°C in original, unopened container. Syringe must be maintained at 25°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).


Do not store containers outdoors or in non-ventilated exterior structures. Store product away from heat sources such as ovens or hot plates. Elevated storage temperatures will shorten product’s shelf life.

Related Documents

×
Products Trade Name
Thermoset 945-6443 Thermoset 945-6443 Adhesive

687PDC
1A0MGR