Thermoset 945-6443 Adhesive | #Thermoset 945-6443


LOADING IMAGES
Thermoset 945-6443

Thermoset 945-6443 Adhesive | #Thermoset 945-6443

Thermoset 945-6443 adhesive is an amber-colored, one-component epoxy designed for a variety of electronics applications.


Technical Specifications

  • Trade Name: Thermoset 945-6443 Adhesive
  • Color: Amber Paste
  • Dynamic Viscosity: 25000
  • Specific Gravity: 1.22
  • Hardness: 85 Shore D
  • Volume Resistivity: > 1 x 10^15
  • Lap Shear Strength: > 12.4 MPa, > 1798 psi
  • Dielectric Strength: > 19.7 kV/mm, > 500 V/mil
  • Cure Time: 2.5, 1.5
Safety Warning

Item Information

Thermoset 945-6443 adhesive is an amber-colored, one-component epoxy designed for a variety of electronics applications.


Features and Benefits:

• Chemically Resistant – provides excellent resistance to acids and strong bases.

• Fast Cure – quickly cures at 150°C, leaving no pits or voids for a smooth surface.

• Excellent Stability – provides excellent thermal stability; exhibits minimal flow during cure.


Shelf Life/Storage:

Shelf life is two months when stored at 25°C in original, unopened container. Syringe must be maintained at 25°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).


Do not store containers outdoors or in non-ventilated exterior structures. Store product away from heat sources such as ovens or hot plates. Elevated storage temperatures will shorten product’s shelf life.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR