Super Premi-Air Air/Water Hose,Series SPA | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Super Premi-Air Air/Water Hose,Series SPA

Super Premi-Air Air/Water Hose,Series SPA

Super Premi-Air Air/Water Parker Super Premi-Air hose is a premium, high quality air hose. The PVC construction ensures lightweight and flexibility for easy handling.

Technical Specifications

  • Hose Inner Tube Material: PVC
  • Cover Material: PVC
  • Nominal Hose Inside Diameter: 6 to 50 mm
  • Maximum Operating Pressure: 2.1 MPa, 21 bar, 305 psi
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Minimum Bend Radius: 70 to 600 mm
  • Media: Air, Water
  • Specifications Met: AS/NZS
  • Weight: 0.1 to 1.62 kg/m
  • Inside Diameter: 1/4 to 2 inch, 6 to 50 mm
  • Application: Building Sites, Water Trucks
  • Hose Reinforcement Material: Fiber
  • Outside Diameter: 11.6 to 63 mm
  • Size: -6 to -32
Safety Warning

Full Product Description

Super Premi-Air hose is a premium, high quality air hose. The PVC construction ensures lightweight and flexibility for easy handling. Suitable for general purpose air & water lines, ideal for high pressure air lines and compressors.Safety factor 4:1. Meets or exceeds AS/NZS 2554 Class B requirements.With all its excellent features, the Super Premi-Air Hose meets your requirement in Construction and industrial applications, and provides you Good flexibility.

Markets:
•Construction
•Industrial

Features/Benefits:
•Lightweight
•Excellent flexibility
•Higher working pressures with a safety factor of 4:1
•Meets or exceeds AS/NZS 2554 Class B
•Australian made

Applications:
•Building sites
•Water trucks

Related Documents

Literature and Reference Materials
IHF-SPA-002
×
Products Hose I.D. (mm) Length (m)
SPA-025-100 25 100

687PDC
L33867