Super Premi-Air Air/Water Hose,Series SPA | #SPA-025-100


LOADING IMAGES
SPA-025-100

Super Premi-Air Air/Water Hose,Series SPA | #SPA-025-100

Super Premi-Air Air/Water Parker Super Premi-Air hose is a premium, high quality air hose. The PVC construction ensures lightweight and flexibility for easy handling.


Technical Specifications

  • Hose I.D. (mm): 25
  • Length (m): 100
  • Hose Inner Tube Material: PVC
  • Weight: 0.4 kg/m
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -10 °C
  • Cover Material: PVC
  • Minimum Bend Radius: 300 mm, 300 inch
  • Media: Air
  • Specifications Met: AS/NZS 2554, Class 5
  • Hose Reinforcement Material: Fiber
  • Inside Diameter: 25 mm
  • Outside Diameter: 34.4 mm
  • Maximum Operating Pressure: 305 psi
  • Application: Building Sites, Water Trucks
Safety Warning

Item Information

Super Premi-Air hose is a premium, high quality air hose. The PVC construction ensures lightweight and flexibility for easy handling. Suitable for general purpose air & water lines, ideal for high pressure air lines and compressors.Safety factor 4:1. Meets or exceeds AS/NZS 2554 Class B requirements.With all its excellent features, the Super Premi-Air Hose meets your requirement in Construction and industrial applications, and provides you Good flexibility.

Markets:
•Construction
•Industrial

Features/Benefits:
•Lightweight
•Excellent flexibility
•Higher working pressures with a safety factor of 4:1
•Meets or exceeds AS/NZS 2554 Class B
•Australian made

Applications:
•Building sites
•Water trucks

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
IHF-SPA-002
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
L33867