Standard Precision Inline Planetary Gearboxes - PE Series | Product Series

Filter by

    No filters selected

Frame Size

Ratio

Mounting Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Precision Inline Planetary Gearboxes - PE Series

Standard Precision Inline Planetary Gearboxes - PE Series

The standard precision PE-series inline planetary gearheads are available in 40-155mm frame sizes and offer high torque, low backlash, high input speeds and a small package size with an excellent price/performance ratio.

Technical Specifications

  • Performance: Standard Precision
  • Configuration: Inline
  • Gear Geometry: Planetary
  • Frame Size: 40 mm, 60 mm, 90 mm, 115 mm, 155 mm
  • Backlash: < 8 to < 18 arc-min, -
  • Rated Torque: 28 to 260 Nm, 248 to 2300 lb-inch
  • Radial Load Capacity: 340 to 2400 N, 76 to 540 lb
  • Ratio: 3:1 to 512:1 (depending on frame size)
  • Maximum Input Speed: 13000 RPM
  • Ingress Protection Rating: IP54
  • Efficiency Rating: 90 to 96 %
Safety Warning

Full Product Description

The PE-series planetary gearbox is the perfect economy gearbox for all applications where standard backlash is suitable.

Markets:
• Factory Automation
• Packaging Machinery
• Food & Beverage
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Lab/Diagnostic
• Life Sciences
• Pharma

Features/Benefits:
• Frame Sizes: 40 - 155mm
• Ratio Options: 3:1 - 512:1 (depending on size)
• Backlash: to < 7 arc-minutes
• Efficiency: up to 97%
• Quiet Operation: less than 70db
• High Input Speeds: up to 18 000 RPM
• High output torques
• High quality (ISO 9001)
• Any fitting position possible
• Simple motor fitting
• Life time lubrication
• Direction of rotation equidirectional

Applications:
• Industrial Equipments
• In-Plant / Automotive Industry Equipments
• Robotics
• Special Machines

Related Documents

×
Products Frame Size Ratio Mounting Option
PE2-003-10M030/046/06/25 40mm Gearbox Ratio = 3:1 M030/046/06/25
PE2-004-10M030/046/06/25 40mm Gearbox Ratio = 4:1 M030/046/06/25
PE2-005-10M030/046/06/25 40mm Gearbox Ratio = 5:1 M030/046/06/25
PE2-007-10M030/046/06/25 40mm Gearbox Ratio = 7:1 M030/046/06/25
PE2-008-10M030/046/06/25 40mm Gearbox Ratio = 8:1 M030/046/06/25
PE2-009-10M030/046/06/25 40mm Gearbox Ratio = 9:1 M030/046/06/25
PE2-010-10M030/046/06/25 40mm Gearbox Ratio = 10:1 M030/046/06/25
PE2-012-10M030/046/06/25 40mm Gearbox Ratio = 12:1 M030/046/06/25
PE2-015-10M030/046/06/25 40mm Gearbox Ratio = 15:1 M030/046/06/25
PE2-016-10M030/046/06/25 40mm Gearbox Ratio = 16:1 M030/046/06/25
PE2-020-10M030/046/06/25 40mm Gearbox Ratio = 20:1 M030/046/06/25
PE2-025-10M030/046/06/25 40mm Gearbox Ratio = 25:1 M030/046/06/25
PE2-032-10M030/046/06/25 40mm Gearbox Ratio = 32:1 M030/046/06/25
PE2-040-10M030/046/06/25 40mm Gearbox Ratio = 40:1 M030/046/06/25
PE2-064-10M030/046/06/25 40mm Gearbox Ratio = 64:1 M030/046/06/25
PE7-004-16M180/215/38/80 155mm Gearbox Ratio = 4:1 M180/215/38/80
PE7-005-16M180/215/38/80 155mm Gearbox Ratio = 5:1 M180/215/38/80
PE7-010-16M180/215/38/80 155mm Gearbox Ratio = 10:1 M180/215/38/80
PE7-016-16M180/215/38/80 155mm Gearbox Ratio = 16:1 M180/215/38/80
PE7-020-16M180/215/38/80 155mm Gearbox Ratio = 20:1 M180/215/38/80
PE7-025-16M180/215/38/80 155mm Gearbox Ratio = 25:1 M180/215/38/80
PE7-040-16M180/215/38/80 155mm Gearbox Ratio = 40:1 M180/215/38/80
PE7-050-16M180/215/38/80 155mm Gearbox Ratio = 50:1 M180/215/38/80
PE3-003-10M060/075/11/23 60mm Gearbox Ratio = 3:1 M060/075/11/23
PE3-004-10M040/063/09/20 60mm Gearbox Ratio = 4:1 M040/063/09/20
PE3-004-10M060/075/11/23 60mm Gearbox Ratio = 4:1 M060/075/11/23
PE3-005-10M040/063/09/20 60mm Gearbox Ratio = 5:1 M040/063/09/20
PE3-005-10M060/075/11/23 60mm Gearbox Ratio = 5:1 M060/075/11/23
PE3-008-10M040/063/09/20 60mm Gearbox Ratio = 8:1 M040/063/09/20
PE3-008-10M060/075/11/23 60mm Gearbox Ratio = 8:1 M060/075/11/23
PE3-008-10M038/066/06/21 60mm Gearbox Ratio = 8:1 M038/066/06/21
PE3-020-10M040/063/09/20 60mm Gearbox Ratio = 20:1 M040/063/09/20
PE3-025-10M040/063/09/20 60mm Gearbox Ratio = 25:1 M040/063/09/20
PE3-040-10M040/063/09/20 60mm Gearbox Ratio = 40:1 M040/063/09/20
PE3-040-10M038/066/06/21 60mm Gearbox Ratio = 40:1 M038/066/06/21
PE3-064-10M040/063/09/20 60mm Gearbox Ratio = 64:1 M040/063/09/20
PE3-064-10M060/075/11/23 60mm Gearbox Ratio = 64:1 M060/075/11/23
PE3-200-10M040/063/09/20 60mm Gearbox Ratio = 200:1 M040/063/09/20
PE3-200-10M060/075/11/23 60mm Gearbox Ratio = 200:1 M060/075/11/23
PE4-003-10M080/100/14/30 90mm Gearbox Ratio = 3:1 M080/100/14/30
PE4-003-10M073/098/19/40 90mm Gearbox Ratio = 3:1 M073/098/19/40
PE4-003-10M073/098/09/32 90mm Gearbox Ratio = 3:1 M073/098/09/32
PE4-004-10M080/100/14/30 90mm Gearbox Ratio = 4:1 M080/100/14/30
PE4-004-10M073/098/09/32 90mm Gearbox Ratio = 4:1 M073/098/09/32
PE4-005-10M080/100/14/30 90mm Gearbox Ratio = 5:1 M080/100/14/30
PE4-005-10M073/098/09/32 90mm Gearbox Ratio = 5:1 M073/098/09/32
PE4-008-10M060/075/11/23 90mm Gearbox Ratio = 8:1 M060/075/11/23
PE4-008-10M080/100/14/30 90mm Gearbox Ratio = 8:1 M080/100/14/30
PE4-008-10M080/100/19/40 90mm Gearbox Ratio = 8:1 M080/100/19/40
PE4-008-10M073/098/09/32 90mm Gearbox Ratio = 8:1 M073/098/09/32
PE4-009-10M073/098/09/32 90mm Gearbox Ratio = 9:1 M073/098/09/32
PE4-012-10M080/100/14/30 90mm Gearbox Ratio = 12:1 M080/100/14/30
PE4-015-10M080/100/14/30 90mm Gearbox Ratio = 15:1 M080/100/14/30
PE4-015-10M073/098/09/32 90mm Gearbox Ratio = 15:1 M073/098/09/32
PE4-016-10M080/100/14/30 90mm Gearbox Ratio = 16:1 M080/100/14/30
PE4-020-10M060/075/11/23 90mm Gearbox Ratio = 20:1 M060/075/11/23
PE4-020-10M080/100/14/30 90mm Gearbox Ratio = 20:1 M080/100/14/30
PE4-025-10M080/100/14/30 90mm Gearbox Ratio = 25:1 M080/100/14/30
PE4-032-10M060/075/11/23 90mm Gearbox Ratio = 32:1 M060/075/11/23
PE4-032-10M080/100/14/30 90mm Gearbox Ratio = 32:1 M080/100/14/30
PE4-032-10M073/098/09/32 90mm Gearbox Ratio = 32:1 M073/098/09/32
PE4-040-10M080/100/14/30 90mm Gearbox Ratio = 40:1 M080/100/14/30
PE4-060-10M080/100/14/30 90mm Gearbox Ratio = 60:1 M080/100/14/30
PE4-064-10M080/100/14/30 90mm Gearbox Ratio = 64:1 M080/100/14/30
PE4-080-10M080/100/14/30 90mm Gearbox Ratio = 80:1 M080/100/14/30
PE4-512-10M060/075/11/23 90mm Gearbox Ratio = 512:1 M060/075/11/23
PE4-512-10M095/115/19/40 90mm Gearbox Ratio = 512:1 M095/115/19/40
PE5-003-10M095/115/19/40 115mm Gearbox Ratio = 3:1 M095/115/19/40
PE5-004-10M095/115/19/40 115mm Gearbox Ratio = 4:1 M095/115/19/40
PE5-005-10M095/115/19/40 115mm Gearbox Ratio = 5:1 M095/115/19/40
PE5-008-10M095/115/19/40 115mm Gearbox Ratio = 8:1 M095/115/19/40
PE5-009-10M095/115/19/40 115mm Gearbox Ratio = 9:1 M095/115/19/40
PE5-012-10M095/115/19/40 115mm Gearbox Ratio = 12:1 M095/115/19/40
PE5-015-10M095/115/19/40 115mm Gearbox Ratio = 15:1 M095/115/19/40
PE5-015-10M130/165/24/50 115mm Gearbox Ratio = 15:1 M130/165/24/50
PE5-016-10M095/115/19/40 115mm Gearbox Ratio = 16:1 M095/115/19/40
PE5-020-10M095/115/19/40 115mm Gearbox Ratio = 20:1 M095/115/19/40
PE5-020-10M130/165/24/50 115mm Gearbox Ratio = 20:1 M130/165/24/50
PE5-020-13M095/115/19/40 115mm Gearbox Ratio = 20:1 M095/115/19/40
PE5-025-10M095/115/19/40 115mm Gearbox Ratio = 25:1 M095/115/19/40
PE5-025-10M080/100/19/40 115mm Gearbox Ratio = 25:1 M080/100/19/40
PE5-025-13M095/115/19/40 115mm Gearbox Ratio = 25:1 M095/115/19/40
PE5-032-10M095/115/19/40 115mm Gearbox Ratio = 32:1 M095/115/19/40
PE5-040-10M095/115/19/40 115mm Gearbox Ratio = 40:1 M095/115/19/40
PE5-060-10M095/115/19/40 115mm Gearbox Ratio = 60:1 M095/115/19/40
PE5-064-10M095/115/19/40 115mm Gearbox Ratio = 64:1 M095/115/19/40

687PDC
A87859