Standard Precision Inline Planetary Gearboxes - PE Series | #PE2-003-10M030/046/06/25


LOADING IMAGES
PE2-003-10M030/046/06/25

Standard Precision Inline Planetary Gearboxes - PE Series | #PE2-003-10M030/046/06/25

The standard precision PE-series inline planetary gearheads are available in 40-155mm frame sizes and offer high torque, low backlash, high input speeds and a small package size with an excellent price/performance ratio.


Technical Specifications

  • Frame Size: 40mm
  • Ratio: Gearbox Ratio = 3:1
  • Mounting Option: M030/046/06/25
  • Performance: Standard Precision
  • Configuration: Inline
  • Gear Geometry: Planetary
  • Frame Size: 115 mm, 155 mm, 40 mm, 60 mm, 90 mm
  • Backlash: -, < 8 to < 18 arc-min
  • Rated Torque: 248 to 2300 lb-inch, 28 to 260 Nm
  • Radial Load Capacity: 340 to 2400 N, 76 to 540 lb
  • Ratio: 3:1 to 512:1 (depending on frame size)
  • Maximum Input Speed: 13000 RPM
  • Ingress Protection Rating: IP54
  • Efficiency Rating: 90 to 96 %
Safety Warning

Item Information

The PE-series planetary gearbox is the perfect economy gearbox for all applications where standard backlash is suitable.

Markets:
• Factory Automation
• Packaging Machinery
• Food & Beverage
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Lab/Diagnostic
• Life Sciences
• Pharma

Features/Benefits:
• Frame Sizes: 40 - 155mm
• Ratio Options: 3:1 - 512:1 (depending on size)
• Backlash: to < 7 arc-minutes
• Efficiency: up to 97%
• Quiet Operation: less than 70db
• High Input Speeds: up to 18 000 RPM
• High output torques
• High quality (ISO 9001)
• Any fitting position possible
• Simple motor fitting
• Life time lubrication
• Direction of rotation equidirectional

Applications:
• Industrial Equipments
• In-Plant / Automotive Industry Equipments
• Robotics
• Special Machines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859