Stainless Steel FRL System Miniature Air Pressure Regulators - PR354/PR364 Series | Product Series

Filter by

    No filters selected

Pressure Control Range (bar)

Pressure Regulator Type

Port Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel FRL System Miniature Air Pressure Regulators -  PR354/PR364 Series

Stainless Steel FRL System Miniature Air Pressure Regulators - PR354/PR364 Series

PR354/PR364 is a 40mm S/Steel (316) regulator, 1/4" ported BSPP/NPT. Max P1 pressure of 20.7 bar with P2 ranges 0 to 1.7, 4 & 8 bar. Temp from -18°C to 82°C.. Offering flow rates up to 5.75 dm³/s

Technical Specifications

  • Product Type: Pneumatic Regulator - Manual Adjustable
  • Pressure Control Range: 0 to 125 psig, 0 to 8.5 bar
  • Maximum Inlet Pressure Rating: 0 to 300 psig, 0 to 20 bar
  • Flow Rate: 12 (1/4") SCFM, 5.75 (1/4") dm3/sec
  • Pressure Regulator Type: Relieving | Non-relieving
  • Port Type: BSPP | NPT
  • Port Size: 1/4"
  • Gauge Port Size: 1/4"
  • Operating Temperature: -0.4° to +151° (P) / +180° (M) °F, -18° to +66° (P) / +82° (M) °C
  • Body Material: 316 Stainless Steel
  • Seal Material: Fluorocarbon
  • Weight: 0.23 kg, 0.5 lb
Safety Warning

Full Product Description

Parker's PR354 / PR364 stainless steel pressure regulator with balanced poppet designed to fulfill high end performance levels and meets the NACE specification offering quick response and accurate pressure regulation in corrosive or washdown applications. For lower flow and space restricted applications this product can provide a solution that does not sacrifice performance. The PR354 / PR364 can be pipe nipple mounted to other stainless steel air preparation product. The various options available such as pressure gauge, relieving & non-relieving and pressure range, meeting NACE specification make this series easy to design to your application.

Markets
• Food & beverage
• Lab and Diagnostic
• Pharma
• Oil & Gas
• Industrial Chemical Processing
• Misc. Processing

Features/Benefits
• Stainless steel construction handles most corrosive environments
• Large diaphragm to valve area ratio for precise regulation and high flow capacity
• Meets NACE specifications MR-01-75/ISO 15156.
• High Flow

Applications
• Machineries for meat and food
• Pharmaceutical packaging machines
• Chemical applications for process engineering
• Ship and yachting for maritime equipment

Related Documents

Literature and Reference Materials
CATALOGUE - Stainless Steel FRLs, PDE2504TCUK
×
Products Pressure Control Range (bar) Pressure Regulator Type Port Type
PR364G02ASS 0 to 1.7 Relieving BSPP
PR364G02BSS 0 to 4 Relieving BSPP
PR364G02CSS 0 to 8 Relieving BSPP
PR364G02AKSS 0 to 1.7 Non-relieving BSPP
PR364G02BKSS 0 to 4 Non-relieving BSPP
PR364G02CKSS 0 to 8 Non-relieving BSPP
PR354G02ASS 0 to 1.7 Relieving BSPP
PR354G02BSS 0 to 4 Relieving BSPP
PR354G02CSS 0 to 8 Relieving BSPP
PR354G02AKSS 0 to 1.7 Non-relieving BSPP
PR354G02BKSS 0 to 4 Non-relieving BSPP
PR354G02CKSS 0 to 8 Non-relieving BSPP
PR364-02ASS 0 to 1.7 Relieving NPT
PR364-02BSS 0 to 4 Relieving NPT
PR364-02CSS 0 to 8 Relieving NPT
PR364-02AKSS 0 to 1.7 Non-relieving NPT
PR364-02BKSS 0 to 4 Non-relieving NPT
PR364-02CKSS 0 to 8 Non-relieving NPT
PR354-02ASS 0 to 1.7 Relieving NPT
PR354-02BSS 0 to 4 Relieving NPT
PR354-02CSS 0 to 8 Relieving NPT
PR354-02AKSS 0 to 1.7 Non-relieving NPT
PR354-02BKSS 0 to 4 Non-relieving NPT
PR354-02CKSS 0 to 8 Non-relieving NPT

687PDC
A87859