Stainless Steel FRL System Miniature Air Pressure Regulators - PR354/PR364 Series | #PR364-02CKSS


LOADING IMAGES
PR364-02CKSS

Stainless Steel FRL System Miniature Air Pressure Regulators - PR354/PR364 Series | #PR364-02CKSS

PR354/PR364 is a 40mm S/Steel (316) regulator, 1/4" ported BSPP/NPT. Max P1 pressure of 20.7 bar with P2 ranges 0 to 1.7, 4 & 8 bar. Temp from -18°C to 82°C.. Offering flow rates up to 5.75 dm³/s


Technical Specifications

  • Pressure Regulator Type: Non-relieving
  • Pressure Control Range (bar): 0 to 8
  • Port Type: NPT
  • Product Type: Pneumatic Regulator - Manual Adjustable, Stainless Steel Regulator
  • Pressure Control Range: 0 to 125 psig, 0 to 8 bar, 0 - 25 psig, 0 - 1.7 bar
  • Maximum Inlet Pressure Rating: 0 to 300 psig, 0 to 20 bar
  • Flow Rate: 12 SCFM, 5.75 dm3/sec, 0 - 99 / Low SCFM, 0 - 44 / Low dm3/sec
  • Pressure Regulator Type: Non-relieving
  • Port Type: NPT, BSPP
  • Port Size: 1/4", 1/4 inch
  • Gauge Port Size: 1/4", 1/4 inch
  • Operating Temperature: -0.4° to +150° °F, -18° to +66° °C
  • Body Material: 316 Stainless Steel
  • Seal Material: Fluorocarbon
  • Weight: 0.23 kg, 0.5 lb
Safety Warning

Item Information

Parker's PR354 / PR364 stainless steel pressure regulator with balanced poppet designed to fulfill high end performance levels and meets the NACE specification offering quick response and accurate pressure regulation in corrosive or washdown applications. For lower flow and space restricted applications this product can provide a solution that does not sacrifice performance. The PR354 / PR364 can be pipe nipple mounted to other stainless steel air preparation product. The various options available such as pressure gauge, relieving & non-relieving and pressure range, meeting NACE specification make this series easy to design to your application.

Markets
• Food & beverage
• Lab and Diagnostic
• Pharma
• Oil & Gas
• Industrial Chemical Processing
• Misc. Processing

Features/Benefits
• Stainless steel construction handles most corrosive environments
• Large diaphragm to valve area ratio for precise regulation and high flow capacity
• Meets NACE specifications MR-01-75/ISO 15156.
• High Flow

Applications
• Machineries for meat and food
• Pharmaceutical packaging machines
• Chemical applications for process engineering
• Ship and yachting for maritime equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CATALOGUE - Stainless Steel FRLs, PDE2504TCUK
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859