Sporlan TCB - Temperature Control Board | Product Series

Filter by

    No filters selected

Type

Input Voltage (VDC)

Communication Port

Indicator Type

Pressure Range (psig)

Sensor type

Display Type

Wiring

Minimum Working Temperature (F)

Operating Humidity

Number of Outputs

Application

Number of Inputs

Mounting

Maximum Working Temperature (F)

Minimum Operating Temperature (F)

Maximum Operating Temperature (F)

Length (inch)

Keypad/User Interface Option

Enclosure

Degree of Protection (IP)

Operating Style

Connection

Signal Output

Signal Input

Cable Length

Controller Type

Input Voltage (VAC)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan TCB - Temperature Control Board

Sporlan TCB - Temperature Control Board

The Sporlan TCB has been developed to allow the control of most Sporlan electric valves with the use of a generic PID or similar controller, or with the addition of the Sporlan sensor, to perform as a stand alone temperature controller.

Technical Specifications

  • Power Supply Voltage: 24 VAC (at 40 VA), 24 VDC (at 40 VA)
  • Operating Temperature: -10 to 160 °F
Safety Warning

Full Product Description

In addition to the 0 to 10 volt DC or 4 to 20 milliamps signal usual from PID controllers, the TCB can be configured to modulate a valve in response to a TTL (5 volt) signal, or a 24-120 volt AC pulse of three to thirty seconds duration.
The TCB may be ordered less potentiometer if an external signal (e.g. 4-20ma) is to be used. The board was designed for easy standoff mounting in electrical panels supplied by others, and with screw terminal wiring connections. The TCB has been designed to work with Sporlan SEI/SEH Electric Expansion Valves, CDS Electric Suction Control Valves, and SDR Electric Hot Gas Bypass Valves of any capacity except 2500 step valves such as CDST-4 & CDST-7. Pin jumpers on the face of the board will permit changes in board control parameters to suit particular applications.

Related Documents

×
Products Type Input Voltage (VDC) Communication Port Indicator Type Pressure Range (psig) Sensor type Display Type Wiring Minimum Working Temperature (F) Operating Humidity Number of Outputs Application Number of Inputs Mounting Maximum Working Temperature (F) Minimum Operating Temperature (F) Maximum Operating Temperature (F) Length (inch) Keypad/User Interface Option Enclosure Degree of Protection (IP) Operating Style Connection Signal Output Signal Input Cable Length Controller Type Input Voltage (VAC)
952660 Temperature Control Board N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Less Potentiometer N/A N/A N/A N/A N/A N/A
952664 Temperature Control Board N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A With Potentiometer N/A N/A N/A N/A N/A N/A
952714 Temperature Control Board N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A * When used to control an Electric Expansion Valve, the external controller must sense and control superheat. Failure to do so may lead to floodback and system damage. N/A N/A N/A N/A N/A N/A N/A N/A N/A Quick Response (EEV Interface) N/A N/A N/A N/A N/A N/A
952792 Temperature Control Board- High Amp N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A To Control 2 Valves N/A N/A N/A N/A N/A N/A N/A N/A N/A With 1 Amp N/A N/A N/A N/A N/A N/A
952793 Temperature Control Board- High Amp N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A With Potentiometer and 1 Amp N/A N/A N/A N/A N/A N/A

687PDC
840599