Sporlan TCB - Temperature Control Board | #952792


LOADING IMAGES
952792

Sporlan TCB - Temperature Control Board | #952792

TCB W/1 AMP


Technical Specifications

  • Wiring: N/A
  • Cable Length: N/A
  • Mounting: N/A
  • Length (inch): N/A
  • Minimum Working Temperature (F): N/A
  • Connection: N/A
  • Application: To Control 2 Valves
  • Communication Port: N/A
  • Indicator Type: N/A
  • Controller Type: N/A
  • Maximum Operating Temperature (F): N/A
  • Degree of Protection (IP): N/A
  • Maximum Working Temperature (F): N/A
  • Display Type: N/A
  • Minimum Operating Temperature (F): N/A
  • Enclosure: N/A
  • Type: Temperature Control Board- High Amp
  • Input Voltage (VAC): N/A
  • Number of Outputs: N/A
  • Input Voltage (VDC): N/A
  • Operating Humidity: N/A
  • Keypad/User Interface Option: N/A
  • Operating Style: With 1 Amp
  • Signal Output: N/A
  • Number of Inputs: N/A
  • Pressure Range (psig): N/A
  • Sensor type: N/A
  • Signal Input: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

In addition to the 0 to 10 volt DC or 4 to 20 milliamps signal usual from PID controllers, the TCB can be configured to modulate a valve in response to a TTL (5 volt) signal, or a 24-120 volt AC pulse of three to thirty seconds duration.
The TCB may be ordered less potentiometer if an external signal (e.g. 4-20ma) is to be used. The board was designed for easy standoff mounting in electrical panels supplied by others, and with screw terminal wiring connections. The TCB has been designed to work with Sporlan SEI/SEH Electric Expansion Valves, CDS Electric Suction Control Valves, and SDR Electric Hot Gas Bypass Valves of any capacity except 2500 step valves such as CDST-4 & CDST-7. Pin jumpers on the face of the board will permit changes in board control parameters to suit particular applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599