Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Subplates series SPD are used for directional control valves with BSPP threads. They are available in different versions from size NG06/CETOP 03 to NG25/CETOP 08.
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Literature and Reference Materials |
---|
Hydraulic Valves Industrial Standard, Offline Version--MSG11-3500/UK |
Subplate Series SPD, Catalogue |
Products | Port Connection | Connection Thread Size | Position Sensing Type |
---|---|---|---|
SPD22B910 | NG06 / CETOP 03 | P, A, B, T = G 1/4 | Rear |
SPD23BA910 | NG06 / CETOP 03 | P, A, B, T = G 3/8 | Side |
SPD23B910 | NG06 / CETOP 03 | P, A, B, T = G 3/8 | Rear |
SPD24B910 | NG06 / CETOP 03 | P, A, B, T = G 1/2 | Rear |
SPD316B960 | NG10 / CETOP 05 | P, A, B, T = G 3/4; X, Y = G 1/4 | Rear |
SPD34B920 | NG10 / CETOP 05 | P, A, B, T = G 1/2 | Rear |
SPD36B920 | NG10 / CETOP 05 | P, A, B, T = G 3/4 | Rear |
SPD46B910 | NG16 / CETOP 07 | P, A, B, T = G 3/4; X, Y = G 1/4 | Rear |
SPD48BA910 | NG16 / CETOP 07 | P, A, B, T = G 1; X, Y = G 1/4 | Side |
SPD48B910 | NG16 / CETOP 07 | P, A, B, T = G 1; X, Y = G 1/4 | Rear |
SPD612B930 | NG25 / CETOP 08 | P, A, B, T = G 1 1/2; X, Y = G 1/2 | Rear |