Subplates for Directional Control Valves - Series SPD | #SPD48B910


LOADING IMAGES
SPD48B910

Subplates for Directional Control Valves - Series SPD | #SPD48B910

Subplates series SPD are used for directional control valves with BSPP threads. They are available in different versions from size NG06/CETOP 03 to NG25/CETOP 08.


Technical Specifications

  • Port Connection: NG16 / CETOP 07
  • Connection Thread Size: P, A, B, T = G 1; X, Y = G 1/4
  • Position Sensing Type: Rear
  • Product Series: Plate
  • Actuation Type: N/A
  • Mounting Type: Subplate mounting
  • Function: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Body Material: Steel
Safety Warning

Item Information

Parker's proven subplates series SPD are designed for mounting directional control valves with BSPP (British Standard Pipe Parallel) threads and contribute to a reliable operation. They are available in different versions and four sizes: NG06/CETOP 03, NG10/CETOP 05, NG16/CETOP 07 and NG25/CETOP 08.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO, CETOP and NFPA - for quick, easy integration
• Short delivery time for all variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
SPD48B910 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478