Solenoid Valves- SV2 | Product Series

Filter by

    No filters selected

Port Size (mm)

Port Size (inch)

Operating Style

Strainer Type

Flange Type

Connection Size

Coil Type

Check Valve Type

Plating

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Valves- SV2

Solenoid Valves- SV2

This compact, heavy duty, pilot operated, ductile iron bodied solenoid valve is suitable for Ammonia, and other refrigerants, certain oils and other fluids approved for use in refrigeration.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Maximum Operating Pressure: 31 bar, 450 psig
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Minimum Fluid Temperature: -45 °C, 50 °F
  • Maximum Fluid Temperature: 121 °C, 250 °F
  • Flow Coefficient: 2.6 to 16 Kv, 3.0 to 19 Cv
  • Operation Type: Standard Operation, With Extension Tube
  • Port Size: 15 to 32 mm, 1/2 to 1-1/4 inch
  • Strainer Type: Without Strainer, With Strainer
  • Flange Face Type: FPT, ODS, Socket Weld, Weld Neck, No Flange
  • Connection Size: 3/8 to 1-5/8 inch, None
  • Coil Type: Please Configure Part for Coil Type Specifications
  • Check Valve Included: No Check Valve, With CK-4
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Plating Type: No Plating, Plated
  • Seat Material: PTFE
  • Body Material: Ductile Iron
  • Valve Type: SV2, SV3, SV2A, SV2X
Safety Warning

Full Product Description

Parker’s SV2 is a compact pilot operated solenoid valve that is ideal for liquid feed and hot gas feed applications.  The valve compact size makes it ideal for installations where limited mounting space exists.  The SV2 can be mounted on vertical lines which allows designers more freedom in the placement of the valve especially in tight quarters.  The SV2 may be opened by means of a manual opening stem for servicing or in case of an electrical power failure. The valve can be ordered with a close couple stainless steel screen strainer. The Type SV2 valve is available with an optional extension tube to raise the solenoid operator and coil housing assembly 50mm (2.0”) above the valve body to accommodate pipe Insulation. When this option is desired, the Type SV2A solenoid valve should be specified. The Type SV2 and SV2A solenoid valves can be furnished with FPT: Internal NPT (U.S. Standard Taper Pipe Thread), Socket Weld, Weld Neck, or ODS (solders over copper tubing of given diameter) connections. The valves may be easily removed from between the flanges for servicing. The SV2 is a spring closing, normally closed solenoid valve.

Market:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Strong and compact ductile iron body
• Pilot operated
• Manual opening stem
• Serviceable from the top
• Maximum Opening Pressure Differential 20.7 bar (300 psig)
• Design Pressure (MRP): 31.0 bar (450 psig)
• Pilot light available
• Molded Class “H” coil construction
• Teflon seat

Application:
• Refrigerant Liquid Line
• Hot Gas Line
• Suction Line

Related Documents

×
Products Port Size (mm) Port Size (inch) Operating Style Strainer Type Flange Type Connection Size Coil Type Check Valve Type Plating Valve Type
SV213NF10T1XSN 15mm 1/2" Standard Operation Without Strainer FPT 3/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213NF10X0XSN 15mm 1/2" Standard Operation Without Strainer FPT 3/8" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV213NF13T1XSN 15mm 1/2" Standard Operation Without Strainer FPT 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213NF13X0XSN 15mm 1/2" Standard Operation Without Strainer FPT 1/2" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV213NF13X0XSY 15mm 1/2" Standard Operation Without Strainer FPT 1/2" No Coil AC-No Coil Style No Check Valve Plated SV2
SV213NF20T1XSN 15mm 1/2" Standard Operation Without Strainer FPT 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213NK05X0XSN 15mm 1/2" Standard Operation Without Strainer ODS 5/8" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV213NK13X0XSN 15mm 1/2" Standard Operation Without Strainer ODS 1/2" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV213NS13T1XSN 15mm 1/2" Standard Operation Without Strainer Socket Weld 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213NS13W1XSN 15mm 1/2" Standard Operation Without Strainer Socket Weld 1/2" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213NS13W4XSN 15mm 1/2" Standard Operation Without Strainer Socket Weld 1/2" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213NS13X0XSN 15mm 1/2" Standard Operation Without Strainer Socket Weld 1/2" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV213NW13W4XSN 15mm 1/2" Standard Operation Without Strainer Weld Neck 1/2" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213NX00G4XSN 15mm 1/2" Standard Operation Without Strainer No Flange None 240AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213NX00M1XSN 15mm 1/2" Standard Operation Without Strainer No Flange None 24AC~60Hz-Leaded Standard No Check Valve No Plating SV2
SV213NX00T1XSN 15mm 1/2" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213NX00T4XSN 15mm 1/2" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213NX00W4XSN 15mm 1/2" Standard Operation Without Strainer No Flange None 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213NX00X0XSN 15mm 1/2" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2
SV213YF13T1XSN 15mm 1/2" Standard Operation With Strainer FPT 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YF13X0XSN 15mm 1/2" Standard Operation With Strainer FPT 1/2" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV320NX00X0XSN 20mm 3/4" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV3
SV325NX00X04SN 25mm 1" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style With CK-4 No Plating SV3
SV325NX00X0XSN 25mm 1" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV3
SVA13NX00T1XSN 15mm 1/2" With Extension Tube Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2A
SVA13NX00X0XSN 15mm 1/2" With Extension Tube Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA13YX00X0XSN 15mm 1/2" With Extension Tube With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA20NX00T1XSN 20mm 3/4" With Extension Tube Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2A
SVA20NX00W1XSN 20mm 3/4" With Extension Tube Without Strainer No Flange None 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2A
SVA20NX00X0XSN 20mm 3/4" With Extension Tube Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA20YS20X0XSN 20mm 3/4" With Extension Tube With Strainer Socket Weld 3/4" No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA20YX00X0XSN 20mm 3/4" With Extension Tube With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA25NS25X0XSN 25mm 1" With Extension Tube Without Strainer Socket Weld 1" No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA25NS32T1XSN 25mm 1" With Extension Tube Without Strainer Socket Weld 1-1/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2A
SVA25NX00T1XSN 25mm 1" With Extension Tube Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2A
SVA25NX00X0XSN 25mm 1" With Extension Tube Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA25YX00W1XSN 25mm 1" With Extension Tube With Strainer No Flange None 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2A
SVA25YX00X0XSN 25mm 1" With Extension Tube With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA32NS32X0XSN 32mm 1-1/4" With Extension Tube Without Strainer Socket Weld 1-1/4" No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA32NS38T1XSN 32mm 1-1/4" With Extension Tube Without Strainer Socket Weld 1-1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2A
SVA32NX00X0XSN 32mm 1-1/4" With Extension Tube Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVA32YX00X0XSN 32mm 1-1/4" With Extension Tube With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2A
SVX13NF10W1XSN 15mm 1/2" Standard Operation Without Strainer FPT 3/8" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13NF13T1XSN 15mm 1/2" Standard Operation Without Strainer FPT 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13NK05T1XSN 15mm 1/2" Standard Operation Without Strainer ODS 5/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13NK13T1XSN 15mm 1/2" Standard Operation Without Strainer ODS 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13NK13W1XSN 15mm 1/2" Standard Operation Without Strainer ODS 1/2" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13NS13T1XSN 15mm 1/2" Standard Operation Without Strainer Socket Weld 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13NX00T1XSN 15mm 1/2" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13NX00W1XSN 15mm 1/2" Standard Operation Without Strainer No Flange None 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SV213YF20T1XSN 15mm 1/2" Standard Operation With Strainer FPT 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YK05T1XSN 15mm 1/2" Standard Operation With Strainer ODS 5/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YS10T4XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 3/8" 120AC~60Hz-110AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213YS13T1XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YS13T4XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 1/2" 120AC~60Hz-110AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213YS13W1XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 1/2" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YS13W4XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 1/2" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV213YS20T1XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YS20W1XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 3/4" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YX00T1XSN 15mm 1/2" Standard Operation With Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV213YX00X0XSN 15mm 1/2" Standard Operation With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220NF20T1XSN 20mm 3/4" Standard Operation Without Strainer FPT 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220NF25X0XSN 20mm 3/4" Standard Operation Without Strainer FPT 1" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220NK07X0XSN 20mm 3/4" Standard Operation Without Strainer ODS 7/8" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220NK09X0XSN 20mm 3/4" Standard Operation Without Strainer ODS 1-1/8" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220NK11T1XSN 20mm 3/4" Standard Operation Without Strainer ODS 1-3/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220NS20T1XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220NS20W1XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 3/4" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220NS20W4XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 3/4" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV220NS20X0XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 3/4" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220NS25W4XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 1" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV220NX00G4XSN 20mm 3/4" Standard Operation Without Strainer No Flange None 240AC~50Hz-DIN Standard No Check Valve No Plating SV2
SVX13NX00X0XSN 15mm 1/2" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2X
SVX13YK05T1XSN 15mm 1/2" Standard Operation With Strainer ODS 5/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX13YS13T1XSN 15mm 1/2" Standard Operation With Strainer Socket Weld 1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NF20T1XSN 20mm 3/4" Standard Operation Without Strainer FPT 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NK07T1XSN 20mm 3/4" Standard Operation Without Strainer ODS 7/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NK11T1XSN 20mm 3/4" Standard Operation Without Strainer ODS 1-3/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NS20T1XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NS20W1XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 3/4" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NS25T1XSN 20mm 3/4" Standard Operation Without Strainer Socket Weld 1" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NX00T1XSN 20mm 3/4" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX20NX00X0XSN 20mm 3/4" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2X
SVX20YS20T1XSN 20mm 3/4" Standard Operation With Strainer Socket Weld 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX25NK09T1XSN 25mm 1" Standard Operation Without Strainer ODS 1-1/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX25NK11T1XSN 25mm 1" Standard Operation Without Strainer ODS 1-3/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX25YK09T1XSN 25mm 1" Standard Operation With Strainer ODS 1-1/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SVX32NK14T1XSN 32mm 1-1/4" Standard Operation Without Strainer ODS 1-5/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2X
SV220NX00T1XSN 20mm 3/4" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220NX00T4XSN 20mm 3/4" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV220NX00W1XSN 20mm 3/4" Standard Operation Without Strainer No Flange None 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220NX00W4XSN 20mm 3/4" Standard Operation Without Strainer No Flange None 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV220NX00X0XSN 20mm 3/4" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220YF20T1XSN 20mm 3/4" Standard Operation With Strainer FPT 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220YF20T4XSN 20mm 3/4" Standard Operation With Strainer FPT 3/4" 120AC~60Hz-110AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV220YF20X0XSN 20mm 3/4" Standard Operation With Strainer FPT 3/4" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220YS20T1XSN 20mm 3/4" Standard Operation With Strainer Socket Weld 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220YS20W1XSN 20mm 3/4" Standard Operation With Strainer Socket Weld 3/4" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220YS20X0XSN 20mm 3/4" Standard Operation With Strainer Socket Weld 3/4" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV220YS32T1XSN 20mm 3/4" Standard Operation With Strainer Socket Weld 1-1/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220YW20T1XSN 20mm 3/4" Standard Operation With Strainer Weld Neck 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220YW20W4XSN 20mm 3/4" Standard Operation With Strainer Weld Neck 3/4" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV220YX00T1XSN 20mm 3/4" Standard Operation With Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV220YX00X0XSN 20mm 3/4" Standard Operation With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2
SV225NF25T1XSN 25mm 1" Standard Operation Without Strainer FPT 1" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225NK09X0XSN 25mm 1" Standard Operation Without Strainer ODS 1-1/8" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV225NK11X0XSN 25mm 1" Standard Operation Without Strainer ODS 1-3/8" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV225NS20T1XSN 25mm 1" Standard Operation Without Strainer Socket Weld 3/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225NS25T1XSN 25mm 1" Standard Operation Without Strainer Socket Weld 1" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225NS25W1XSN 25mm 1" Standard Operation Without Strainer Socket Weld 1" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225NS25W4XSN 25mm 1" Standard Operation Without Strainer Socket Weld 1" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV225NS25X0XSN 25mm 1" Standard Operation Without Strainer Socket Weld 1" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV225NS32W4XSN 25mm 1" Standard Operation Without Strainer Socket Weld 1-1/4" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV225NX00G1XSN 25mm 1" Standard Operation Without Strainer No Flange None 240AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225NX00G4XSN 25mm 1" Standard Operation Without Strainer No Flange None 240AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV225NX00T1XSN 25mm 1" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225NX00T4XSN 25mm 1" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV225NX00W1XSN 25mm 1" Standard Operation Without Strainer No Flange None 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225NX00W4XSN 25mm 1" Standard Operation Without Strainer No Flange None 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV225NX00X0XSN 25mm 1" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2
SV225YF25T1XSN 25mm 1" Standard Operation With Strainer FPT 1" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225YF25W1XSN 25mm 1" Standard Operation With Strainer FPT 1" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225YS25T1XSN 25mm 1" Standard Operation With Strainer Socket Weld 1" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225YS25W1XSN 25mm 1" Standard Operation With Strainer Socket Weld 1" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225YS25W4XSN 25mm 1" Standard Operation With Strainer Socket Weld 1" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV225YS25X0XSN 25mm 1" Standard Operation With Strainer Socket Weld 1" No Coil AC-No Coil Style No Check Valve No Plating SV2
SV225YX00T1XSN 25mm 1" Standard Operation With Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV225YX00X0XSN 25mm 1" Standard Operation With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2
SV232NK14T1XSN 32mm 1-1/4" Standard Operation Without Strainer ODS 1-5/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232NS32L4XSN 32mm 1-1/4" Standard Operation Without Strainer Socket Weld 1-1/4" 24AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV232NS32T1XSN 32mm 1-1/4" Standard Operation Without Strainer Socket Weld 1-1/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232NS32W4XSN 32mm 1-1/4" Standard Operation Without Strainer Socket Weld 1-1/4" 240AC~60Hz-220AC~50Hz-DIN Standard No Check Valve No Plating SV2
SV232NX00T1XSN 32mm 1-1/4" Standard Operation Without Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232NX00X0XSN 32mm 1-1/4" Standard Operation Without Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2
SV232YF32T1XSN 32mm 1-1/4" Standard Operation With Strainer FPT 1-1/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232YK14T1XSN 32mm 1-1/4" Standard Operation With Strainer ODS 1-5/8" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232YS32T1XSN 32mm 1-1/4" Standard Operation With Strainer Socket Weld 1-1/4" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232YS32W1XSN 32mm 1-1/4" Standard Operation With Strainer Socket Weld 1-1/4" 240AC~60Hz-220AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232YS38T1XSN 32mm 1-1/4" Standard Operation With Strainer Socket Weld 1-1/2" 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232YX00T1XSN 32mm 1-1/4" Standard Operation With Strainer No Flange None 120AC~60Hz-110AC~50Hz-Leaded Standard No Check Valve No Plating SV2
SV232YX00X0XSN 32mm 1-1/4" Standard Operation With Strainer No Flange None No Coil AC-No Coil Style No Check Valve No Plating SV2

687PDC
687475