Solenoid Valves- SV2 | #SVX20NF20T1XSN


LOADING IMAGES
SVX20NF20T1XSN

Solenoid Valves- SV2 | #SVX20NF20T1XSN

3/4 SV2X 3/4FPT 120/110


Technical Specifications

  • Connection Size: 3/4"
  • Strainer Type: Without Strainer
  • Port Size (mm): 20mm
  • Plating: No Plating
  • Flange Type: FPT
  • Check Valve Type: No Check Valve
  • Valve Type: SV2X
  • Coil Type: 120AC~60Hz-110AC~50Hz-Leaded Standard
  • Operating Style: Standard Operation
  • Port Size (inch): 3/4"
  • Model Number: 3/4 SV2X 3/4FPT 120/110
  • Maximum Operating Pressure: 31 bar, 450 psig
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Minimum Fluid Temperature: -45 °C, 50 °F
  • Maximum Fluid Temperature: 121 °C, 250 °F
  • Flow Coefficient: 6.0 Kv, 7.0 Cv
  • Operation Type: Standard Operation
  • Port Size: 20 mm, 3/4 inch
  • Strainer Type: Without Strainer
  • Flange Face Type: FPT
  • Connection Size: 3/4 inch
  • Coil Type: 110VAC (50Hz) - 120VAC (60Hz), Leaded Standard
  • Check Valve Included: No Check Valve
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Plating Type: No Plating
  • Seat Material: PTFE
  • Body Material: Ductile Iron
  • Valve Type: SV2X
Safety Warning

Item Information

Parker’s SV2 is a compact pilot operated solenoid valve that is ideal for liquid feed and hot gas feed applications.  The valve compact size makes it ideal for installations where limited mounting space exists.  The SV2 can be mounted on vertical lines which allows designers more freedom in the placement of the valve especially in tight quarters.  The SV2 may be opened by means of a manual opening stem for servicing or in case of an electrical power failure. The valve can be ordered with a close couple stainless steel screen strainer. The Type SV2 valve is available with an optional extension tube to raise the solenoid operator and coil housing assembly 50mm (2.0”) above the valve body to accommodate pipe Insulation. When this option is desired, the Type SV2A solenoid valve should be specified. The Type SV2 and SV2A solenoid valves can be furnished with FPT: Internal NPT (U.S. Standard Taper Pipe Thread), Socket Weld, Weld Neck, or ODS (solders over copper tubing of given diameter) connections. The valves may be easily removed from between the flanges for servicing. The SV2 is a spring closing, normally closed solenoid valve.

Market:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Strong and compact ductile iron body
• Pilot operated
• Manual opening stem
• Serviceable from the top
• Maximum Opening Pressure Differential 20.7 bar (300 psig)
• Design Pressure (MRP): 31.0 bar (450 psig)
• Pilot light available
• Molded Class “H” coil construction
• Teflon seat

Application:
• Refrigerant Liquid Line
• Hot Gas Line
• Suction Line

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475