SmartFluxx Nitrogen Gas Membrane Modules (10% to 0.5% maximum remaining oxygen content) | Product Series

Filter by

    No filters selected

Model Number

Oxygen Content

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SmartFluxx Nitrogen Gas Membrane Modules (10% to 0.5% maximum remaining oxygen content)

SmartFluxx Nitrogen Gas Membrane Modules (10% to 0.5% maximum remaining oxygen content)

SmartFluxx design optimizes highest nitrogen capacity and lowest feed-air consumption, keeping the modules the smallest available on the market. SmartFluxx provides nitrogen gas of 90% to 99,5% equivalent nitrogen purity.

Technical Specifications

  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment, Heat Treatment, Aviation, Oil and Gas
  • Application: Industrial Nitrogen Gas Generation
  • Technology: Filtration
  • Product Type: Membrane Gas Separation
  • Product Series: SMARTFLUXX
  • Flow Rate: 1.49 to 100 m3/hour @ 7 barg / 97% Purity
  • Gas Type Generated: Nitrogen
  • Gas Purity: Low
  • Inlet Port Size: View Part Number for Details.
  • Outlet Port Size: View Part Number for Details.
  • Port Type: Female BSPP to ISO228
  • Electrical Requirements: No
  • Maximum Air Inlet Temperature: 50 °C, 122 °F
  • Inlet Pressure Rating: View Part Number for Details.
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 1.4.1
  • Housing Material: View Part Number for Details.
  • Diameter: View Part Number for Details.
  • Oxygen Content: 0.5 to 10 %, 0.5 to 5 %
  • Model Number: View Part Number for Details.
  • Number of Tubes: 1
  • Weight: View Part Number for Details.
  • Length: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Width: View Part Number for Details.
Safety Warning

Full Product Description

Parker hollow-fibre membrane modules produce nitrogen gas from compressed air to offer a cost effective, reliable and safe solution to on-site nitrogen gas generation.

More nitrogen per fibre is produced from Parker hollow fibre membranes than any other in the world, together with the lowest module pressure drop, meaning fewer membranes are needed per nitrogen system. Gas is generated via a low pressure standard industrial compressor results in operational energy savings.

The correct purity is available instantly as there is no need to heat-up the membrane to open the polymer structure, consequently further reducing the energy consumption, resulting in reduced CO2 emissions.

SmartFluxx offers flexible mounting solutions offer a small system footprint. With no serviceable parts, Smartfluxx operates maintenance free.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Model Number Oxygen Content Flow Rate
159.005273 SmartFluxx SA604 0.5 to 5% 1.49 m³/h @ 7 barg / 97% Purity
159.005619 SmartFluxx SA708 0.5 to 10% 6.46 m³/h @ 7 barg / 97% Purity
159.005246 SmartFluxx SA1508 0.5 to 5% 16.5 m³/h @ 7 barg / 97% Purity
159.005248 SmartFluxx SA1508SS 0.5 to 5% 16.5 m³/h @ 7 barg / 97% Purity
159.005271 SmartFluxx SA15020 0.5 to 5% 100 m³/h @ 7 barg / 97% Purity
159.005974 SmartFluxx SA15015 1 to 5% 87.8 m³/h @ 7 barg / 97% Purity

687PDC
A22066