SmartFluxx Nitrogen Gas Membrane Modules (10% to 0.5% maximum remaining oxygen content) | #159.005619


LOADING IMAGES
159.005619

SmartFluxx Nitrogen Gas Membrane Modules (10% to 0.5% maximum remaining oxygen content) | #159.005619

SmartFluxx design optimizes highest nitrogen capacity and lowest feed-air consumption, keeping the modules the smallest available on the market. SmartFluxx provides nitrogen gas of 90% to 99,5% equivalent nitrogen purity.


Technical Specifications

  • Model Number: SmartFluxx SA708
  • Oxygen Content: 0.5 to 10%
  • Flow Rate: 6.46 m³/h @ 7 barg / 97% Purity
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment, Aviation, Oil & Gas
  • Application: Heat Treatment, Industrial
  • Technology: Filtration
  • Product Type: Membrane Gas Separation
  • Product Series: SMARTFLUXX
  • Flow Rate: 6.46
  • Gas Type Generated: Nitrogen
  • Gas Purity: Low
  • Inlet Port Size: G 3/4
  • Outlet Port Size: G 1, G 3/4
  • Port Type: Female BSPP
  • Electrical Requirements: No
  • Maximum Air Inlet Temperature: 50 °C, 122 °F
  • Inlet Pressure Rating: 13, 190
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 1.4.1
  • Oxygen Content: 0.5 to 10 %
  • Housing Material: Aluminum
  • Diameter: 114 mm, 4.5 inch
  • Model Number: SmartFluxx SA708
  • Number of Tubes: 1
  • Weight: 5.5 kg, 12.1 lb
  • Length: 782 mm, 30.1 inch
Safety Warning

Item Information

Parker hollow-fibre membrane modules produce nitrogen gas from compressed air to offer a cost effective, reliable and safe solution to on-site nitrogen gas generation.

More nitrogen per fibre is produced from Parker hollow fibre membranes than any other in the world, together with the lowest module pressure drop, meaning fewer membranes are needed per nitrogen system. Gas is generated via a low pressure standard industrial compressor results in operational energy savings.

The correct purity is available instantly as there is no need to heat-up the membrane to open the polymer structure, consequently further reducing the energy consumption, resulting in reduced CO2 emissions.

SmartFluxx offers flexible mounting solutions offer a small system footprint. With no serviceable parts, Smartfluxx operates maintenance free.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
159.005619 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066