Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's BT profile is a single-acting, non-symmetrical u-cup style rod seal with knife-trimmed, beveled sealing lips and secondary heel lip for enhanced stability. Robust design features excellent wear resistant Resilon® polyurethane.
Compliance, Certifications & Safety |
---|
EPS Division, SLC, IATF 16949:2016 |
EPS Division, SLC, ISO 9001:2015 and AS9100D in Accordance With AS9104/1 |
Communities, Blogs & Industry Links |
---|
Blog - Proprietary Resilon Polyurethane Raises the Bar for Seal Durability in Frac Pumps |
Contact & Support Information |
---|
Design Action Request--DAR |
Frequently Asked Questions |
Products | Length Unit of Measure | Inside Diameter | Outside Diameter | Gland Depth | Groove Width | Minimum Working Temperature (F) | Maximum Working Temperature (F) | Seal Material |
---|---|---|---|---|---|---|---|---|
4301BT37506750-625 | inch | 6.750 | 7.500 | 0.375 | 0.625 | -35 | 225 | P4301A90 |
4300BT37507000-625 | inch | 7.000 | 7.750 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4300BT50007500-750 | inch | 7.500 | 8.500 | 0.500 | 0.750 | -65 | 275 | P4300A90 |
4300BT37508000-625 | inch | 8.000 | 8.750 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4301BT37508000-625 | inch | 8.000 | 8.750 | 0.375 | 0.625 | -35 | 225 | P4301A90 |
4300BT50008000-750 | inch | 8.000 | 9.000 | 0.500 | 0.750 | -65 | 275 | P4300A90 |
4300BT37508500-625 | inch | 8.500 | 9.250 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4300BT50008500-750 | inch | 8.500 | 9.500 | 0.500 | 0.750 | -65 | 275 | P4300A90 |
4300BT50009000-750 | inch | 9.000 | 10.000 | 0.500 | 0.750 | -65 | 275 | P4300A90 |
4300BT37509500-625 | inch | 9.500 | 10.250 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4300BT50009500-750 | inch | 9.500 | 10.500 | 0.500 | 0.750 | -65 | 275 | P4300A90 |
4300BT50010000-750 | inch | 10.000 | 11.000 | 0.500 | 0.750 | -65 | 275 | P4300A90 |
M300BT02.0006-3.5 | mm | 6.0 | 9.9 | 2.0 | 3.8 | -65 | 275 | P4300A90 |
M300BT05.0025-7.3 | mm | 25.0 | 35.0 | 5.0 | 8.0 | -65 | 275 | P4300A90 |
M301BT05.0025-7.3 | mm | 25.0 | 35.0 | 5.0 | 8.0 | -35 | 225 | P4301A90 |
M300BT04.0028-5.7 | mm | 28.0 | 36.0 | 4.0 | 6.3 | -65 | 275 | P4300A90 |
M300BT05.0028-7.3 | mm | 28.0 | 38.0 | 5.0 | 8.0 | -65 | 275 | P4300A90 |
M301BT05.0028-7.3 | mm | 28.0 | 38.0 | 5.0 | 8.0 | -35 | 225 | P4301A90 |
M300BT05.0032-7.3 | mm | 32.0 | 42.0 | 5.0 | 8.0 | -65 | 275 | P4300A90 |
M300BT04.0036-5.7 | mm | 36.0 | 44.0 | 4.0 | 6.3 | -65 | 275 | P4300A90 |
M301BT05.0036-7.3 | mm | 36.0 | 46.0 | 5.0 | 8.0 | -35 | 225 | P4301A90 |
M300BT05.0040-7.3 | mm | 40.0 | 49.9872 | 5.0 | 8.03 | -65 | 275 | P4300A90 |
M300BT04.0045-5.6 | mm | 45.0 | 52.9844 | 4.0 | 6.16 | -65 | 275 | P4300A90 |
M301BT05.0045-10 | mm | 45.0 | 54.991 | 5.0 | 11.0 | -35 | 225 | P4301A90 |
M300BT05.0050-7.3 | mm | 50.0 | 59.9948 | 5.0 | 8.03 | -65 | 275 | P4300A90 |
M301BT05.0050-7.3 | mm | 50.0 | 59.9948 | 5.0 | 8.03 | -35 | 225 | P4301A90 |
M300BT05.0055-7.3 | mm | 55.0 | 64.9986 | 5.0 | 8.03 | -65 | 275 | P4300A90 |
M300BT07.5055-12 | mm | 55.0 | 69.977 | 7.5 | 13.2 | -65 | 275 | P4300A90 |
M300BT05.0056-6.5 | mm | 56.0 | 65.9892 | 5.0 | 7.15 | -65 | 275 | P4300A90 |
M300BT07.5063-11.4 | mm | 63.0 | 77.978 | 7.5 | 12.54 | -65 | 275 | P4300A90 |
M300BT07.5065-9 | mm | 65.0 | 79.9846 | 7.5 | 9.9 | -65 | 275 | P4300A90 |
M300BT07.5070-11.4 | mm | 70.0 | 84.9884 | 7.5 | 12.54 | -65 | 275 | P4300A90 |
M301BT06.5075-10 | mm | 75.0 | 87.9856 | 6.5 | 11.0 | -35 | 225 | P4301A90 |
M300BT07.5080-9 | mm | 80.0 | 94.996 | 7.5 | 9.9 | -65 | 275 | P4300A90 |
M300BT07.5080-11.4 | mm | 80.0 | 94.996 | 7.5 | 12.54 | -65 | 275 | P4300A90 |
M300BT07.5085-12 | mm | 85.0 | 99.9998 | 7.5 | 13.2 | -65 | 275 | P4300A90 |
M300BT07.5085-9 | mm | 85.0 | 99.9998 | 7.5 | 9.9 | -65 | 275 | P4300A90 |
M300BT05.0090-6.5 | mm | 90.0 | 99.9998 | 5.0 | 7.15 | -65 | 275 | P4300A90 |
M300BT10.0100-14.5 | mm | 100.0 | 119.9896 | 10.0 | 15.95 | -65 | 275 | P4300A90 |
M300BT07.5110-9.6 | mm | 110.0 | 124.9934 | 7.5 | 10.56 | -65 | 275 | P4300A90 |
M300BT10.0125-14.5 | mm | 125.0 | 144.9832 | 10.0 | 15.95 | -65 | 275 | P4300A90 |
M300BT07.5140-9.6 | mm | 140.0 | 154.9908 | 7.5 | 10.56 | -65 | 275 | P4300A90 |
M300BT12.5160-18.2 | mm | 160.0 | 184.9882 | 12.5 | 20.02 | -65 | 275 | P4300A90 |
M300BT12.5180-18.2 | mm | 180.0 | 204.978 | 12.5 | 20.02 | -65 | 275 | P4300A90 |
M300BT12.5200-18.2 | mm | 200.0 | 224.9932 | 12.5 | 20.02 | -65 | 275 | P4300A90 |
M300BT15.0220-22.7 | mm | 220.0 | 249.9868 | 15.0 | 24.97 | -65 | 275 | P4300A90 |
M300BT15.0250-22.7 | mm | 250.0 | 279.9842 | 15.0 | 24.97 | -65 | 275 | P4300A90 |
M300BT15.0280-22.7 | mm | 280.0 | 309.9816 | 15.0 | 24.97 | -65 | 275 | P4300A90 |
4300BT25002125-375 | inch | 2.125 | 2.625 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4301BT25002125-375 | inch | 2.125 | 2.625 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4300BT18702250-312 | inch | 2.25 | 2.625 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT25002250-375 | inch | 2.25 | 2.750 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4301BT25002250-375 | inch | 2.25 | 2.750 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4300BT25002375-375 | inch | 2.375 | 2.875 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT18702500-375 | inch | 2.5 | 2.875 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4300BT21802500-281 | inch | 2.5 | 2.937 | 0.218 | 0.281 | -65 | 275 | P4300A90 |
4300BT21802500-312 | inch | 2.5 | 2.937 | 0.218 | 0.312 | -65 | 275 | P4300A90 |
4300BT21802500-375 | inch | 2.5 | 2.937 | 0.218 | 0.375 | -65 | 275 | P4300A90 |
4301BT21802500-281 | inch | 2.5 | 2.937 | 0.218 | 0.281 | -35 | 225 | P4301A90 |
4300BT25002500-375 | inch | 2.5 | 3.000 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4301BT25002500-375 | inch | 2.5 | 3.000 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4300BT25002625-375 | inch | 2.625 | 3.125 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT25002750-375 | inch | 2.750 | 3.250 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT31202750-500 | inch | 2.750 | 3.375 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4301BT31202750-500 | inch | 2.750 | 3.375 | 0.312 | 0.500 | -35 | 225 | P4301A90 |
4300BT18703000-375 | inch | 3.000 | 3.375 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4300BT21803000-281 | inch | 3.000 | 3.437 | 0.218 | 0.281 | -65 | 275 | P4300A90 |
4300BT25003000-375 | inch | 3.000 | 3.500 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4301BT25003000-375 | inch | 3.000 | 3.500 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4300BT25003250-375 | inch | 3.250 | 3.750 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT18703500-375 | inch | 3.500 | 3.875 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4300BT25003500-312 | inch | 3.500 | 4.000 | 0.250 | 0.312 | -65 | 275 | P4300A90 |
4300BT25003500-375 | inch | 3.500 | 4.000 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT31203500-500 | inch | 3.500 | 4.125 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4300BT25003750-375 | inch | 3.750 | 4.250 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT31203750-500 | inch | 3.750 | 4.375 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4301BT31203750-500 | inch | 3.750 | 4.375 | 0.312 | 0.500 | -35 | 225 | P4301A90 |
4301BT37503750-625 | inch | 3.750 | 4.500 | 0.375 | 0.625 | -35 | 225 | P4301A90 |
4300BT18703875-312 | inch | 3.875 | 4.250 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT25004000-312 | inch | 4.000 | 4.500 | 0.250 | 0.312 | -65 | 275 | P4300A90 |
4300BT25004000-375 | inch | 4.000 | 4.500 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT25004000-562 | inch | 4.000 | 4.500 | 0.250 | 0.562 | -65 | 275 | P4300A90 |
4301BT25004000-375 | inch | 4.000 | 4.500 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4301BT25004000-562 | inch | 4.000 | 4.500 | 0.250 | 0.562 | -35 | 225 | P4301A90 |
4300BT31204000-375 | inch | 4.000 | 4.625 | 0.312 | 0.375 | -65 | 275 | P4300A90 |
4301BT31204000-375 | inch | 4.000 | 4.625 | 0.312 | 0.375 | -35 | 225 | P4301A90 |
4300BT31204000-500 | inch | 4.000 | 4.625 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4300BT37504000-625 | inch | 4.000 | 4.750 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4301BT37504000-625 | inch | 4.000 | 4.750 | 0.375 | 0.625 | -35 | 225 | P4301A90 |
4300BT31204250-500 | inch | 4.250 | 4.875 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4300BT37504250-625 | inch | 4.250 | 5.000 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4300BT37504250-713 | inch | 4.250 | 5.000 | 0.375 | 0.713 | -65 | 275 | P4300A90 |
4300BT25004500-312 | inch | 4.500 | 5.000 | 0.250 | 0.312 | -65 | 275 | P4300A90 |
4301BT25004500-312 | inch | 4.500 | 5.000 | 0.250 | 0.312 | -35 | 225 | P4301A90 |
4300BT31204500-375 | inch | 4.500 | 5.125 | 0.312 | 0.375 | -65 | 275 | P4300A90 |
4301BT31204500-375 | inch | 4.500 | 5.125 | 0.312 | 0.375 | -35 | 225 | P4301A90 |
4300BT31204500-500 | inch | 4.500 | 5.125 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4300BT37504500-625 | inch | 4.500 | 5.250 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4301BT37504500-625 | inch | 4.500 | 5.250 | 0.375 | 0.625 | -35 | 225 | P4301A90 |
4300BT25004750-562 | inch | 4.750 | 5.250 | 0.250 | 0.562 | -65 | 275 | P4300A90 |
4301BT25004750-562 | inch | 4.750 | 5.250 | 0.250 | 0.562 | -35 | 225 | P4301A90 |
4300BT31204750-500 | inch | 4.750 | 5.375 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4301BT31204750-500 | inch | 4.750 | 5.375 | 0.312 | 0.500 | -35 | 225 | P4301A90 |
4300BT25005000-375 | inch | 5.000 | 5.500 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT25005000-562 | inch | 5.000 | 5.500 | 0.250 | 0.562 | -65 | 275 | P4300A90 |
4301BT25005000-375 | inch | 5.000 | 5.500 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4301BT25005000-562 | inch | 5.000 | 5.500 | 0.250 | 0.562 | -35 | 225 | P4301A90 |
4300BT28105000-344 | inch | 5.000 | 5.562 | 0.281 | 0.344 | -65 | 275 | P4300A90 |
4300BT37505000-625 | inch | 5.000 | 5.750 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4301BT37505000-625 | inch | 5.000 | 5.750 | 0.375 | 0.625 | -35 | 225 | P4301A90 |
4300BT31205500-375 | inch | 5.500 | 6.125 | 0.312 | 0.375 | -65 | 275 | P4300A90 |
4300BT37505500-625 | inch | 5.500 | 6.250 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4301BT37505500-625 | inch | 5.500 | 6.250 | 0.375 | 0.625 | -35 | 225 | P4301A90 |
4301BT25005750-562 | inch | 5.750 | 6.250 | 0.250 | 0.562 | -35 | 225 | P4301A90 |
4301BT31205750-625 | inch | 5.750 | 6.375 | 0.312 | 0.625 | -35 | 225 | P4301A90 |
4300BT25006000-562 | inch | 6.000 | 6.500 | 0.250 | 0.562 | -65 | 275 | P4300A90 |
4300BT37506000-625 | inch | 6.000 | 6.750 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4300BT37506500-625 | inch | 6.500 | 7.250 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4300BT31206750-500 | inch | 6.750 | 7.375 | 0.312 | 0.500 | -65 | 275 | P4300A90 |
4301BT31206750-625 | inch | 6.750 | 7.375 | 0.312 | 0.625 | -35 | 225 | P4301A90 |
4300BT37506750-625 | inch | 6.750 | 7.500 | 0.375 | 0.625 | -65 | 275 | P4300A90 |
4300BT12500219-225 | inch | 0.219 | 0.469 | 0.125 | 0.225 | -65 | 275 | P4300A90 |
4300BT12500250-187 | inch | 0.250 | 0.500 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500312-187 | inch | 0.312 | 0.562 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500375-187 | inch | 0.375 | 0.625 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500437-125 | inch | 0.437 | 0.687 | 0.125 | 0.125 | -65 | 275 | P4300A90 |
4300BT12500437-187 | inch | 0.437 | 0.687 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500500-187 | inch | 0.500 | 0.750 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500500-250 | inch | 0.500 | 0.750 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4301BT12500500-250 | inch | 0.500 | 0.750 | 0.125 | 0.250 | -35 | 225 | P4301A90 |
4300BT12500625-187 | inch | 0.625 | 0.875 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500625-250 | inch | 0.625 | 0.875 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4300BT18700625-275 | inch | 0.625 | 1.000 | 0.187 | 0.275 | -65 | 275 | P4300A90 |
4300BT18700625-312 | inch | 0.625 | 1.000 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT12500750-187 | inch | 0.750 | 1.000 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500750-250 | inch | 0.750 | 1.000 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4300BT18700750-250 | inch | 0.750 | 1.125 | 0.187 | 0.250 | -65 | 275 | P4300A90 |
4300BT12500875-187 | inch | 0.875 | 1.125 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12500875-250 | inch | 0.875 | 1.125 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4300BT18700875-250 | inch | 0.875 | 1.250 | 0.187 | 0.250 | -65 | 275 | P4300A90 |
4300BT12501000-187 | inch | 1.000 | 1.250 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12501000-250 | inch | 1.000 | 1.250 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4301BT12501000-187 | inch | 1.000 | 1.250 | 0.125 | 0.187 | -35 | 225 | P4301A90 |
4301BT12501000-250 | inch | 1.000 | 1.250 | 0.125 | 0.250 | -35 | 225 | P4301A90 |
4300BT15601000-219 | inch | 1.000 | 1.312 | 0.156 | 0.219 | -65 | 275 | P4300A90 |
4301BT15601000-219 | inch | 1.000 | 1.312 | 0.156 | 0.219 | -35 | 225 | P4301A90 |
4300BT18701000-312 | inch | 1.000 | 1.375 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4301BT18701000-312 | inch | 1.000 | 1.375 | 0.187 | 0.312 | -35 | 225 | P4301A90 |
4300BT25001000-375 | inch | 1.000 | 1.500 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT12501125-250 | inch | 1.125 | 1.375 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4300BT18701125-250 | inch | 1.125 | 1.500 | 0.187 | 0.250 | -65 | 275 | P4300A90 |
4300BT18701125-312 | inch | 1.125 | 1.500 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT25001125-375 | inch | 1.125 | 1.625 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT12501250-187 | inch | 1.250 | 1.500 | 0.125 | 0.187 | -65 | 275 | P4300A90 |
4300BT12501250-250 | inch | 1.250 | 1.500 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4300BT18701250-312 | inch | 1.250 | 1.625 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT25001250-375 | inch | 1.250 | 1.750 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4301BT25001250-375 | inch | 1.250 | 1.750 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4300BT15601375-219 | inch | 1.375 | 1.687 | 0.156 | 0.219 | -65 | 275 | P4300A90 |
4300BT15601375-312 | inch | 1.375 | 1.687 | 0.156 | 0.312 | -65 | 275 | P4300A90 |
4300BT18701375-250 | inch | 1.375 | 1.750 | 0.187 | 0.250 | -65 | 275 | P4300A90 |
4300BT18701375-312 | inch | 1.375 | 1.750 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4301BT18701375-312 | inch | 1.375 | 1.750 | 0.187 | 0.312 | -35 | 225 | P4301A90 |
4300BT25001375-375 | inch | 1.375 | 1.875 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT12501500-250 | inch | 1.500 | 1.750 | 0.125 | 0.250 | -65 | 275 | P4300A90 |
4301BT12501500-250 | inch | 1.500 | 1.750 | 0.125 | 0.250 | -35 | 225 | P4301A90 |
4300BT18701500-250 | inch | 1.500 | 1.875 | 0.187 | 0.250 | -65 | 275 | P4300A90 |
4300BT18701500-281 | inch | 1.500 | 1.875 | 0.187 | 0.281 | -65 | 275 | P4300A90 |
4300BT18701500-375 | inch | 1.500 | 1.875 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4301BT18701500-250 | inch | 1.500 | 1.875 | 0.187 | 0.250 | -35 | 225 | P4301A90 |
4301BT18701500-375 | inch | 1.500 | 1.875 | 0.187 | 0.375 | -35 | 225 | P4301A90 |
4300BT25001500-375 | inch | 1.500 | 2 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4301BT25001500-375 | inch | 1.500 | 2 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4300BT18701625-375 | inch | 1.625 | 2 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4301BT18701625-375 | inch | 1.625 | 2 | 0.187 | 0.375 | -35 | 225 | P4301A90 |
4300BT18701750-250 | inch | 1.750 | 2.125 | 0.187 | 0.250 | -65 | 275 | P4300A90 |
4300BT18701750-312 | inch | 1.750 | 2.125 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT18701750-375 | inch | 1.750 | 2.125 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4301BT18701750-312 | inch | 1.750 | 2.125 | 0.187 | 0.312 | -35 | 225 | P4301A90 |
4301BT18701750-375 | inch | 1.750 | 2.125 | 0.187 | 0.375 | -35 | 225 | P4301A90 |
4300BT25001750-375 | inch | 1.750 | 2.250 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4300BT18701875-375 | inch | 1.875 | 2.250 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4301BT18701875-375 | inch | 1.875 | 2.250 | 0.187 | 0.375 | -35 | 225 | P4301A90 |
4300BT18702000-250 | inch | 2.000 | 2.375 | 0.187 | 0.250 | -65 | 275 | P4300A90 |
4300BT18702000-312 | inch | 2.000 | 2.375 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT18702000-375 | inch | 2.000 | 2.375 | 0.187 | 0.375 | -65 | 275 | P4300A90 |
4301BT18702000-250 | inch | 2.000 | 2.375 | 0.187 | 0.250 | -35 | 225 | P4301A90 |
4300BT25002000-375 | inch | 2.000 | 2.500 | 0.250 | 0.375 | -65 | 275 | P4300A90 |
4301BT25002000-375 | inch | 2.000 | 2.500 | 0.250 | 0.375 | -35 | 225 | P4301A90 |
4300BT18702125-312 | inch | 2.125 | 2.500 | 0.187 | 0.312 | -65 | 275 | P4300A90 |
4300BT18701875-312 | inch | 1.875 | 2.25 | 0.187 | 0.413 | -65 | 275 | P4300A90 |
4300BT25002000R1-375 | inch | 2 | 2.25 | 0.250 | 0.413 | -65 | 275 | P4300A90 |
4300BT50013000-750 | inch | 13 | 14 | 0.500 | 0.825 | -65 | 275 | P4300A90 |
4300BT50018000-500 | inch | 18 | 19 | 0.500 | 0.825 | -65 | 275 | P4300A90 |
4301BT12500625-250 | inch | 0.625 | 0.875 | 0.125 | 0.275 | -35 | 225 | P4301A90 |
4301BT12501250-250 | inch | 1.25 | 1.5 | 0.187 | 0.343 | -35 | 225 | P4301A90 |
4301BT18701375-250 | inch | 1.375 | 1.75 | 0.187 | 0.343 | -35 | 225 | P4301A90 |
4301BT18701750-250 | inch | 1.75 | 2.125 | 0.187 | 0.413 | -35 | 225 | P4301A90 |
4301BT18702000-375 | inch | 2 | 2.375 | 0.250 | 0.413 | -35 | 225 | P4301A90 |
4301BT18702500-375 | inch | 2.5 | 2.875 | 0.250 | 0.413 | -35 | 225 | P4301A90 |
4301BT25001750-375 | inch | 1.75 | 2.25 | 0.187 | 0.413 | -35 | 225 | P4301A90 |
4301BT50013000-750 | inch | 13 | 14 | 0.500 | 0.825 | -35 | 225 | P4301A90 |
4304BT25001625-375 | inch | 1.625 | 2.125 | 0.187 | 0.413 | -65 | 275 | P4304D60 |
4304BT31201500-500 | inch | 1.5 | 1.125 | 0.187 | 0.413 | -65 | 275 | P4304D60 |
4311BT25002000-375 | inch | 2 | 2.5 | 0.250 | 0.413 | -65 | 275 | P4311A90 |
4311BT25003000-375 | inch | 3 | 3.5 | 0.250 | 0.413 | -65 | 275 | P4311A90 |
4615BT31202500-500 | inch | 2.5 | 3.125 | 0.250 | 0.413 | -65 | 200 | P4615A90 |
4615BT31202750-500 | inch | 2.75 | 3.375 | 0.250 | 0.413 | -65 | 200 | P4615A90 |
4615BT31203125-500 | inch | 3.125 | 3.75 | 0.250 | 0.413 | -65 | 200 | P4615A90 |
5065BT12500375-187 | inch | 0.375 | 0.625 | 0.125 | 0.206 | -70 | 200 | P5065A88 |