BT PROFILE, SINGLE-ACTING U-CUP STYLE ROD SEAL FOR HYDRAULIC APPLICATIONS | #4311BT25003000-375


LOADING IMAGES
4311BT25003000-375

BT PROFILE, SINGLE-ACTING U-CUP STYLE ROD SEAL FOR HYDRAULIC APPLICATIONS | #4311BT25003000-375

Parker's BT profile is a single-acting, non-symmetrical u-cup style rod seal with knife-trimmed, beveled sealing lips and secondary heel lip for enhanced stability. Robust design features excellent wear resistant Resilon® polyurethane.


Technical Specifications

  • Length Unit of Measure: inch
  • Minimum Working Temperature (F): -65
  • Gland Depth: 0.250
  • Maximum Working Temperature (F): 275
  • Groove Width: 0.413
  • Seal Material: P4311A90
  • Inside Diameter: 3
  • Outside Diameter: 3.5
  • Maximum Operating Pressure: 5000 psi
  • For Fluid Type: Hydraulic Oil
  • Color: Red
  • Durometer: 90 Shore A
  • Thermal Application Type: Expanded Low and High Temperature (< -30°F, > 250°F)
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Specifications Met: None
  • Media: Hydraulic
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec
Safety Warning

Item Information

AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.  If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document found in Product Support tab.  Contact Parker for requirements outside standards shown.  

Parker’s BT Profile is a single-acting, non-symmetrical rod seal for hydraulics.   The U-cup shaped seal features a robust knife trimmed, beveled lip which does an excellent job wiping fluid film. Its rectangular shaped cross section ensures stability in the gland. A stabilizing lip is located below the primary sealing lip, just above the base of the seal, to provide enhanced sealing performance and ensure a tight, stable fit in the gland.  

Available in Parker’s proprietary Resilon® polyurethanes, the BT Profile provides
• Long life
• Extrusion resistance
• Low compression set
• Shock load resistance, and
• Excellent sealing performance at zero pressure

The BT Profile is designed to be used as a stand alone rod seal or for use with the BR Profile rod buffer seal for more critical sealing applications.

Standard Materials:
• P4300A90 Resilon® polyurethane; Temp -65 / +275F; Pressure* 5000 psi; Surface speed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567