Silicone Extreme High Temperature Charge Air Cooler Hose, Series 6823 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Minimum Burst Pressure (psi)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Silicone Extreme High Temperature Charge Air Cooler Hose, Series 6823

Silicone Extreme High Temperature Charge Air Cooler Hose, Series 6823

Silicone Extreme High Temperature Charge Air Cooler Hose is designed to connect, align and transfer the hot exhaust air from the charging system of heavy duty engine applications to 500°F and 25 psi, Series 6823

Technical Specifications

  • Maximum Operating Temperature: 200 °C, 392 °F
  • Specifications Met: SAE J20R5
  • Application: Engine
  • Media: Coolants
  • Inside Diameter: 3 to 4 inch, 76.2 to 101.6 mm
  • Maximum Operating Pressure: 0.6 MPa, 5.5 bar, 80 psi
  • Hose Reinforcement Material: 4 Plies of High Temperature Aramid (with external Stainless Steel Retaining Rings)
  • Outside Diameter: 3.22 to 4.22 inch, 81.8 to 107.2 mm
  • Hose Inner Tube Material: Brick Red, Silicone
  • Cover Material: Silicone
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Weight: 0.37 to 0.74 lb/ft, 0.55 to 1.01 kg/m
  • Minimum Burst Pressure: 80 psi, 5.5 bar
  • Minimum Bend Radius: n/a
Safety Warning

Full Product Description

Parker's Series 6823 Silicone Extreme High Temperature Charge Air Cooler Hose provides excellent service in managing the flow of the hot air from the engine to the exhaust system, keeping the engine from overheating and stabilizing the system by compensating for vibrations. The stainless steel retaining rings are heat resistant and corrosion resistant for maximum performance.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Red silicone for superior heat resistance to 500°F.
• Reinforcement: Multiple high temperature aramid plies for strength with external stainless steel retaining rings for stability.
• Cover: Red silicone for superior temperature resistance and easy identification.

Applications:
- media
• Hot air
- usage
• Hot air transfer in engine cooling systems
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Safety/Technical:
• Design Factor: 3:1

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Minimum Burst Pressure (psi) Standard Package Quantity
Series 6823 3 80 6 x 6-in lg
Series 6823 3-1/2 80 6 x 6-in lg
Series 6823 4 80 6 x 6-in lg
Series 6823 4 80 6 x 8-in lg

687PDC
687583