Silicone Extreme High Temperature Charge Air Cooler Hose, Series 6823 | #6823-30006000


LOADING IMAGES
Series 6823

Silicone Extreme High Temperature Charge Air Cooler Hose, Series 6823 | #Series 6823

Silicone Extreme High Temperature Charge Air Cooler Hose is designed to connect, align and transfer the hot exhaust air from the charging system of heavy duty engine applications to 500°F and 25 psi, Series 6823


Technical Specifications

  • Hose I.D. (inch): 3
  • Standard Package Quantity: 6 x 6-in lg
  • Minimum Burst Pressure (psi): 80
  • Media: Air (Hot Air)
  • Specifications Met: SAE J20R5
  • Hose Reinforcement Material: 4 Plies of High Temperature Aramid (with external Stainless Steel Retaining Rings)
  • Inside Diameter: 3 inch, 76.2 mm
  • Outside Diameter: 3.220 inch, 81.8 mm
  • Application: Engine, Silicone Coolant
  • Hose Inner Tube Material: Brick Red, Silicone
  • Cover Material: Silicone
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Weight: 0.37 lb/ft, 0.55 kg/m
  • Minimum Burst Pressure: 80 psi, 5.5 bar
  • Maximum Operating Pressure: 80 psi, 5.5 bar, 0.6 MPa
  • Minimum Bend Radius: n/a
Safety Warning

Item Information

Parker's Series 6823 Silicone Extreme High Temperature Charge Air Cooler Hose provides excellent service in managing the flow of the hot air from the engine to the exhaust system, keeping the engine from overheating and stabilizing the system by compensating for vibrations. The stainless steel retaining rings are heat resistant and corrosion resistant for maximum performance.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Red silicone for superior heat resistance to 500°F.
• Reinforcement: Multiple high temperature aramid plies for strength with external stainless steel retaining rings for stability.
• Cover: Red silicone for superior temperature resistance and easy identification.

Applications:
- media
• Hot air
- usage
• Hot air transfer in engine cooling systems
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Safety/Technical:
• Design Factor: 3:1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583