Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics SHIELDSCREEN® EMI Shielding Air Filters provide additional protection to EMI vents meant for dust particle collection along electronic enclosure borders
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Products | Effective Filtration Area | Height (inch) | Width (inch) |
---|---|---|---|
06-1302-0896 | 9 in^2 | 4 | 4 |
06-1302-0897 | 15 in^2 | 4 | 6 |
06-1302-0898 | 21 in^2 | 4 | 8 |
06-1302-0899 | 33 in^2 | 4 | 12 |
06-1302-0900 | 16 in^2 | 5 | 5 |
06-1302-0901 | 24 in^2 | 5 | 7 |
06-1302-0902 | 36 in^2 | 5 | 10 |
06-1302-0903 | 25 in^2 | 6 | 6 |
06-1302-0904 | 35 in^2 | 6 | 8 |
06-1302-0905 | 55 in^2 | 6 | 12 |
06-1302-0906 | 85 in^2 | 6 | 18 |
06-1302-0907 | 36 in^2 | 7 | 7 |
06-1302-0908 | 54 in^2 | 7 | 10 |
06-1302-0909 | 78 in^2 | 7 | 14 |
06-1302-0910 | 49 in^2 | 8 | 8 |
06-1302-0911 | 77 in^2 | 8 | 12 |
06-1302-0912 | 105 in^2 | 8 | 16 |
06-1302-0913 | 81 in^2 | 10 | 10 |
06-1302-0914 | 117 in^2 | 10 | 14 |
06-1302-0915 | 153 in^2 | 10 | 18 |
06-1302-0916 | 121 in^2 | 12 | 12 |
06-1302-0917 | 165 in^2 | 12 | 16 |
06-1302-0918 | 209 in^2 | 12 | 20 |
06-1302-0919 | 253 in^2 | 12 | 24 |