EMI Shielded Air Filters | #06-1302-0896


LOADING IMAGES
06-1302-0896

EMI Shielded Air Filters | #06-1302-0896

Parker Chomerics SHIELDSCREEN® EMI Shielding Air Filters provide additional protection to EMI vents meant for dust particle collection along electronic enclosure borders


Technical Specifications

  • Effective Filtration Area: 9 in^2
  • Height (inch): 4
  • Width (inch): 4
  • Material Thickness: 0.5 inch, 12.7 mm
Safety Warning

Item Information

Parker Chomerics family of honeycomb vents are utilized in electronics enclosures where EMI shielding and heat dissipation are required for long-term performance. Specific design considerations for honeycomb vents include overall size, EMI attenuation values, airflow rates, corrosion prevention, durability, and flame resistance. Parker Chomerics has a variety of vents that each serve specific applications or meet industry design needs.

Parker Chomerics SHIELDSCREEN® EMI Shielding Air Filters provide additional protection to EMI vents meant for dust particle collection along electronic enclosure borders. The added retaining grill provides protection from puncture and damage to the layers of wire mesh.

Features and Benefits:
• Filtering provided by layers of woven mesh overlapped onto each other
• Viscous oil coating can be used for additional dust entrapment
• Complete assemblies mean that the vents can be quickly removed and replaced for cleaning
• Dry filters are cleaned by vacuuming from the intake side

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336