Quick Coupling with Parker own Profile, Series 40 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with Parker own Profile, Series 40

Quick Coupling with Parker own Profile, Series 40

Quick coupling system with nominal diameter 9 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Parker own profile. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 9.0 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media, Steam, Water
  • Seal Material: NBR
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Materials of Construction: Brass
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Valve Included: Yes or No acc. to the version
  • Version: Single Shut-Off
  • Length: 35 to 46 mm
  • Hex Size: 16 to 27 mm
  • Outside Diameter: 16 to 32 mm
  • Flow Rate: 1200 L/min
Safety Warning

Full Product Description

Parker's Series 40 is a corrosion resistant brass coupling system produced for raw applications. The system is suitable for use with nonaggressive liquid media.
This coupling system is developed for single-hand operation. The ergonomic sleeve design prevents dirt on the valve body.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Corrosion resistant
- Single-hand operation for easy and fast connection
- Ergonomic sleeve design prevents dirt on the valve body

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D. Material
40KAIW17MPX Coupling Female Thread - parallel 3/8 na Brass
40KAIW17MPN Coupling Female Thread - parallel 3/8 na Brass nickel plated
40KAIW21MPX Coupling Female Thread - parallel 1/2 na Brass
40KAIW21MPN Coupling Female Thread - parallel 1/2 na Brass nickel plated
40SFAK17SXN Plug Male Thread - tapered 3/8 na Steel nickel plated
40SFAK21SXN Plug Male Thread - tapered 1/2 na Steel nickel plated
40SFAK26SXN Plug Male Thread - tapered 3/4 na Steel nickel plated
40SFIW17SXN Plug Female Thread - parallel 3/8 na Steel nickel plated
40SFIW21SXN Plug Female Thread - parallel 1/2 na Steel nickel plated
40SFTF06SXN Plug Hose Barb na 6 Steel nickel plated
40SFTF08SXN Plug Hose Barb na 8 Steel nickel plated
40SFTF10SXN Plug Hose Barb na 10 Steel nickel plated
40SFTF13SXN Plug Hose Barb na 13 Steel nickel plated
40SFTF19SXN Plug Hose Barb na 19 Steel nickel plated

687PDC
A43098