Quick Coupling with Parker own Profile, Series 40 | #40KAIW21MPN


LOADING IMAGES
40KAIW21MPN

Quick Coupling with Parker own Profile, Series 40 | #40KAIW21MPN

Quick coupling system with nominal diameter 9 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Parker own profile. Available made of brass.


Technical Specifications

  • Connection Thread Size (inch): 1/2
  • Hose I.D.: na
  • Material: Brass nickel plated
  • Connection Type: Female Thread - parallel
  • Type: Coupling
  • Diameter: 9 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 46 mm
  • Hex Size: 27 mm
  • Outside Diameter: 32 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 1200 L/min
Safety Warning

Item Information

Parker's Series 40 is a corrosion resistant brass coupling system produced for raw applications. The system is suitable for use with nonaggressive liquid media.
This coupling system is developed for single-hand operation. The ergonomic sleeve design prevents dirt on the valve body.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Corrosion resistant
- Single-hand operation for easy and fast connection
- Ergonomic sleeve design prevents dirt on the valve body

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
40KAIW21MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098