Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's ServiceJunior is ideal to digitally measure and display pressure with high precission in any hydraulic or pneumatic system.
The ServiceJunior measures, displays and stores pressures in a single device. It features an extremely robust design in a metal housing and is easy to operate. Accurate measurements over a wide pressure range usually require multiple mechanical gauges. Due to the high accuracy, resolution and long-term stability as well as the 4 1/2-digit display, the ServiceJunior performs this task with only one instrument.
Pressure peaks are reliably detected with a sampling rate of 10 ms. Using the MIN-/MAX function, the minimum and maximum pressure is automatically stored and can be called up at the push of a button.
The optionally available data logger with real-time clock records not only the current measured values but also the MIN- and MAX-values. Parker's typical automatic data compression with start/stop function eliminates the need for complex calculations and tedious configurations. A measurement of up to 24 hours can be started simply by pressing a button. The stored measurement data is transferred to a computer or laptop via the USB interface. Due to the universal CSV format, the data can be evaluated and documented independently of special software.
Markets:
• Industrial Equipment & Products
• Mining
• Off-Highway Mobile Equipment
• Transportation
• Marine/Offshore
• Power Generation
Features/Benefits:
• Extremely robust and reliable due to metal housing
• One-button recording eliminates the need for complex calculations and tedious configurations
• Memory optimization through automatic data compression
• Suitable for measuring hydraulic and pneumatic system pressures
Applications:
• Maintenance and service
• Pressure test
• Leakage test
• Monitoring and commissioning
• Quality assurance and laboratory
Products | Product Style | Accuracy | Color | Pressure Measurement Range |
---|---|---|---|---|
SCJN-016-01 | Measuring Device | ± 0.5 % FS | n/a | -1 to 16 bar |
SCJN-100-01 | Measuring Device | ± 0.5 % FS | n/a | 0 to 100 bar |
SCJN-400-01 | Measuring Device | ± 0.5 % FS | n/a | 0 to 400 bar |
SCJN-600-01 | Measuring Device | ± 0.5 % FS | n/a | 0 to 600 bar |
SCJN-1000-01 | Measuring Device | ± 0.5 % FS | n/a | 0 to 1000 bar |
SCJN-016-02 | Measuring Device | ± 0.1 % FS | n/a | -1 to 16 bar |
SCJN-100-02 | Measuring Device | ± 0.1 % FS | n/a | 0 to 100 bar |
SCJN-400-02 | Measuring Device | ± 0.1 % FS | n/a | 0 to 400 bar |
SCJN-600-02 | Measuring Device | ± 0.1 % FS | n/a | 0 to 600 bar |
SCJN-1000-02 | Measuring Device | ± 0.1 % FS | n/a | 0 to 1000 bar |
SCJN-016-03 | Measuring Device | ± 0.25 % FS | n/a | -1 to 16 bar |
SCJN-100-03 | Measuring Device | ± 0.25 % FS | n/a | 0 to 100 bar |
SCJN-400-03 | Measuring Device | ± 0.25 % FS | n/a | 0 to 400 bar |
SCJN-600-03 | Measuring Device | ± 0.25 % FS | n/a | 0 to 600 bar |
SCJN-1000-03 | Measuring Device | ± 0.25 % FS | n/a | 0 to 1000 bar |
K-SCJN-016-01 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.5 % FS | n/a | -1 to 16 bar |
K-SCJN-100-01 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.5 % FS | n/a | 0 to 100 bar |
K-SCJN-400-01 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.5 % FS | n/a | 0 to 400 bar |
K-SCJN-600-01 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.5 % FS | n/a | 0 to 600 bar |
K-SCJN-1000-01 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.5 % FS | n/a | 0 to 1000 bar |
K-SCJN-100-02 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.1 % FS | n/a | 0 to 100 bar |
K-SCJN-400-02 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.1 % FS | n/a | 0 to 400 bar |
K-SCJN-600-02 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.1 % FS | n/a | 0 to 600 bar |
K-SCJN-1000-02 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.1 % FS | n/a | 0 to 1000 bar |
K-SCJN-016-03 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.25 % FS | n/a | -1 to 16 bar |
K-SCJN-100-03 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.25 % FS | n/a | 0 to 100 bar |
K-SCJN-400-03 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.25 % FS | n/a | 0 to 400 bar |
K-SCJN-600-03 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.25 % FS | n/a | 0 to 600 bar |
K-SCJN-1000-03 | Measuring Device with Calibration Certificate (ISO 9001) | ± 0.25 % FS | n/a | 0 to 1000 bar |
SCJN-KIT-016 | Measuring Device Kit | n/a | n/a | -1 to 16 bar |
SCC-120 | Equipment case | n/a | n/a | n/a |
SCJN-RUBBER-BLA | Rubber Protection | n/a | Black | 0 to 1000 bar |
SCJN-RUBBER-BLU | Rubber Protection | n/a | Blue | -1 to 16 bar |
SCJN-RUBBER-GRE | Rubber Protection | n/a | Green | 0 to 100 bar |
SCJN-RUBBER-ORA | Rubber Protection | n/a | Orange | 0 to 400 bar |
SCJN-RUBBER-RED | Rubber Protection | n/a | Red | 0 to 600 bar |
SCJN-KIT-100 | Measuring Device Kit | n/a | n/a | 0 to 100 bar |
SCJN-KIT-400 | Measuring Device Kit | n/a | n/a | 0 to 400 bar |
SCJN-KIT-600 | Measuring Device Kit | n/a | n/a | 0 to 600 bar |
K-SCJN-KIT-016 | Measuring Device Kit with Calibration Certificate (ISO 9001) | n/a | n/a | -1 to 16 bar |
K-SCJN-KIT-100 | Measuring Device Kit with Calibration Certificate (ISO 9001) | n/a | n/a | 0 to 100 bar |
K-SCJN-KIT-400 | Measuring Device Kit with Calibration Certificate (ISO 9001) | n/a | n/a | 0 to 400 bar |
K-SCJN-KIT-600 | Measuring Device Kit with Calibration Certificate (ISO 9001) | n/a | n/a | 0 to 600 bar |
SCJN-016-L1 | Measuring Device with Datalogger | ± 0.5 % FS | n/a | -1 to 16 bar |
SCJN-100-L1 | Measuring Device with Datalogger | ± 0.5 % FS | n/a | 0 to 100 bar |
SCJN-400-L1 | Measuring Device with Datalogger | ± 0.5 % FS | n/a | 0 to 400 bar |
SCJN-600-L1 | Measuring Device with Datalogger | ± 0.5 % FS | n/a | 0 to 600 bar |
SCJN-1000-L1 | Measuring Device with Datalogger | ± 0.5 % FS | n/a | 0 to 1000 bar |
SCJN-KIT-400-L1 | Measuring Device Kit with Datalogger | ± 0.5 % FS | n/a | 0 to 400 bar |
SCJN-KIT-600-L1 | Measuring Device Kit with Datalogger | ± 0.5 % FS | n/a | 0 to 600 bar |