SensoControl ServiceJunior Measuring Device | #SCJN-1000-01


LOADING IMAGES
SCJN-1000-01

SensoControl ServiceJunior Measuring Device | #SCJN-1000-01

Parker's ServiceJunior is ideal to digitally measure and display pressure with high precission in any hydraulic or pneumatic system.


Technical Specifications

  • Product Style: Measuring Device
  • Accuracy: ± 0.5 % FS
  • Color: n/a
  • Pressure Measurement Range: 0 to 1000 bar
  • Industry: Industrial Manufacturing Equipment, Marine, Mining, Off-road Machinery, Power Generation and Renewable Energy, Transportation
  • Product Style: Measuring Device, Measuring Device with Calibration Certificate (ISO 9001), Measuring Device with Datalogger
  • Application: Leakage Test, Maintenance and Service, Monitoring and Commissioning, Pressure Test, Quality Assurance and Laboratory
  • Technology: Fluid & Gas Handling, Hydraulics, Process Control
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
  • Product Type: Diagnostic Testing Equipment
  • Product Series: ServiceJunior
  • Accuracy: ± 0.1 % FS to ± 0.5 % FS
  • Pressure Measurement Range: -1 to 1000 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The ServiceJunior measures, displays and stores pressures in a single device. It features an extremely robust design in a metal housing and is easy to operate. Accurate measurements over a wide pressure range usually require multiple mechanical gauges. Due to the high accuracy, resolution and long-term stability as well as the 4 1/2-digit display, the ServiceJunior performs this task with only one instrument. 
Pressure peaks are reliably detected with a sampling rate of 10 ms. Using the MIN-/MAX function, the minimum and maximum pressure is automatically stored and can be called up at the push of a button. 
The optionally available data logger with real-time clock records not only the current measured values but also the MIN- and MAX-values. Parker's typical automatic data compression with start/stop function eliminates the need for complex calculations and tedious configurations. A measurement of up to 24 hours can be started simply by pressing a button. The stored measurement data is transferred to a computer or laptop via the USB interface. Due to the universal CSV format, the data can be evaluated and documented independently of special software.

Markets:
• Industrial Equipment & Products
• Mining
• Off-Highway Mobile Equipment
• Transportation
• Marine/Offshore
• Power Generation

Features/Benefits:
• Extremely robust and reliable due to metal housing
• One-button recording eliminates the need for complex calculations and tedious configurations
• Memory optimization through automatic data compression
• Suitable for measuring hydraulic and pneumatic system pressures

Applications: 
• Maintenance and service 
• Pressure test 
• Leakage test
• Monitoring and commissioning
• Quality assurance and laboratory

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614