Sampling, Sample Probe Series | Product Series

Filter by

    No filters selected

Style

Inlet Connection

Outlet Connection

Valve Option

Orifice Size (inch)

Probe Length (Inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sampling, Sample Probe Series

Sampling, Sample Probe Series

Parker PGI’s Sample Probes are available in single flow, dual flow or hot tap options, all with 316 SS construction. Each Probe can be customized with numerous inlet and outlet configurations.

Technical Specifications

  • Product Style: Single Flow | Dual Flow | Hot Tap Single Flow | Hot Tap Dual Flow | Horizontal Dual Flow
  • Lock Type: Stabilizer Nut | N/A
  • Inlet Connection Size: 1/2" MNPT | 3/4" MNPT | 1" MNPT
  • Outlet Connection Size: 1/4" FNPT | 1/2" FNPT | 3/4" FNPT | NOVA Sampler "D" Mounting Option
  • Valve Option: Integral | Roddable | Consult factory for additional valve seat options.
  • Orifice Size: 0.136 (Orifice) | 0.187 (Orifice) | 0.250 (Orifice) inch
  • Probe Length: 8 Standard, 12, 14, 16, (Consult factory for custom probe lengths) inch
  • Body Material: All 316 SS construction.
  • Flange Size: Consult factory for additional flange options.
Safety Warning

Full Product Description

Parker PGI’s Sample Probe Series are offered in 12 standard models, with hundreds of customizable configurations available.  

The Integral Sample Probes features PGI’s PTFE Pressure-Core® Stem Seal with 5 year warranty as standard.  The Pressure-Core seal requires no bonnet adjustment and virtually eliminates leaks that would result in measurement drift and fugitive emissions.  

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• 8" 'cut to fit' probe length standard, longer lengths available
• Standard probe valves have roddable acetal resin soft seats
• .136” -  .187” - .250” orifice sizes available
• Inlet connections available from 1/2” – 3/4” - 1” MNPT
• Consult factory for flanged inlet connections
• Outlet connections available from 1/4” – 1/2” – 3/4” FNPT
• Stabilizer nut included on several probe models

Applications:
• Pipeline Sampling Systems

Related Documents

Literature and Reference Materials
PGI ISS Product Overview - PGI-ISS
×
Products Style Inlet Connection Outlet Connection Valve Option Orifice Size (inch) Probe Length (Inch)
PR10 Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 8"
PR10-L12 Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 12"
PR10-L14 Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 14"
PR10-L16 Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 16"
PR10-N3 Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 8"
PR10-L12N3 Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 12"
PR10-L14N3 Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 14"
PR10-L16N3 Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 16"
PR10-N4 Single Flow 1" MNPT 1/4" FNPT N/A N/A 8"
PR10-L12N4 Single Flow 1" MNPT 1/4" FNPT N/A N/A 12"
PR10-L14N4 Single Flow 1" MNPT 1/4" FNPT N/A N/A 14"
PR10-L16N4 Single Flow 1" MNPT 1/4" FNPT N/A N/A 16"
PR10-N3V1 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR10-L12N3V1 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR10-L14N3V1 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR10-L16N3V1 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR10-N4V1 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR10-L12N4V1 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR10-L14N4V1 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR10-L16N4V1 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR10-N3V2 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR10-L12N3V2 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR10-L14N3V2 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR10-L16N3V2 Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR10-N4V2 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR10-L12N4V2 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR10-L14N4V2 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR10-L16N4V2 Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR10-V1 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR10-L12V1 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR10-L14V1 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR10-L16V1 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR10-V2 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR10-L12V2 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR10-L14V2 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR10-L16V2 Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR15 Single Flow 1/2" MNPT 1/4" FNPT Integral Valve .250" Orifice 8"
PR15-L12 Single Flow 1/2" MNPT 1/4" FNPT Integral Valve .250" Orifice 12"
PR15-L14 Single Flow 1/2" MNPT 1/4" FNPT Integral Valve .250" Orifice 14"
PR15-L16 Single Flow 1/2" MNPT 1/4" FNPT Integral Valve .250" Orifice 16"
PR30-L14N3V1 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR30-L16N3V1 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR30-N4V1 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR30-L12N4V1 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR30-L14N4V1 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR30-L16N4V1 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR30-N3V2 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR30-L12N3V2 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR30-L14N3V2 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR30-L16N3V2 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR30-N4V2 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR30-L12N4V2 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR30-L14N4V2 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR30-L16N4V2 Hot Tap Single Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR30-V1 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR30-L12V1 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR30-L14V1 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR30-L16V1 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR30-V2 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR30-L12V2 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR30-L14V2 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR30-L16V2 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR40 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 8"
PR40-L12 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 12"
PR40-L14 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 14"
PR40-L16 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 16"
PR40-N3 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 8"
PR40-L12N3 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 12"
PR40-L14N3 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 14"
PR40-L16N3 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 16"
PR40-N4 Hot Tap Dual Flow 1" MNPT 1/4" FNPT N/A N/A 8"
PR40-L12N4 Hot Tap Dual Flow 1" MNPT 1/4" FNPT N/A N/A 12"
PR40-L14N4 Hot Tap Dual Flow 1" MNPT 1/4" FNPT N/A N/A 14"
PR40-L16N4 Hot Tap Dual Flow 1" MNPT 1/4" FNPT N/A N/A 16"
PR40-N3V1 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR40-L12N3V1 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR40-L14N3V1 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR40-L16N3V1 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR40-N4V1 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR40-L12N4V1 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR40-L14N4V1 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR40-L16N4V1 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR15-N3 Single Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 8"
PR15-L12N3 Single Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 12"
PR15-L14N3 Single Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 14"
PR15-L16N3 Single Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 16"
PR15-N4 Single Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 8"
PR15-L12N4 Single Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 12"
PR15-L14N4 Single Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 14"
PR15-L16N4 Single Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 16"
PR16 Single Flow 1/2" MNPT 3/4" FNPT Integral Valve .136" Orifice 8"
PR16-L12 Single Flow 1/2" MNPT 3/4" FNPT Integral Valve .136" Orifice 12"
PR16-L14 Single Flow 1/2" MNPT 3/4" FNPT Integral Valve .136" Orifice 14"
PR16-L16 Single Flow 1/2" MNPT 3/4" FNPT Integral Valve .136" Orifice 16"
PR16-N3 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .136" Orifice 8"
PR16-L12N3 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .136" Orifice 12"
PR16-L14N3 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .136" Orifice 14"
PR16-L16N3 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .136" Orifice 16"
PR16-N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .136" Orifice 8"
PR16-L12N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .136" Orifice 12"
PR16-L14N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .136" Orifice 14"
PR16-L16N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .136" Orifice 16"
PR17 Single Flow 3/4" MNPT 1/2" FNPT Integral Valve .250" Orifice 8"
PR17-L12 Single Flow 3/4" MNPT 1/2" FNPT Integral Valve .250" Orifice 12"
PR17-L14 Single Flow 3/4" MNPT 1/2" FNPT Integral Valve .250" Orifice 14"
PR17-L16 Single Flow 3/4" MNPT 1/2" FNPT Integral Valve .250" Orifice 16"
PR17-N4 Single Flow 1" MNPT 1/2" FNPT Integral Valve .250" Orifice 8"
PR17-L12N4 Single Flow 1" MNPT 1/2" FNPT Integral Valve .250" Orifice 12"
PR17-L14N4 Single Flow 1" MNPT 1/2" FNPT Integral Valve .250" Orifice 14"
PR17-L16N4 Single Flow 1" MNPT 1/2" FNPT Integral Valve .250" Orifice 16"
PR20 Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 8"
PR20-L12 Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 12"
PR20-L14 Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 14"
PR20-L16 Dual Flow 1/2" MNPT 1/4" FNPT N/A N/A 16"
PR20-N3 Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 8"
PR20-L12N3 Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 12"
PR20-L14N3 Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 14"
PR20-L16N3 Dual Flow 3/4" MNPT 1/4" FNPT N/A N/A 16"
PR20-N4 Dual Flow 1" MNPT 1/4" FNPT N/A N/A 8"
PR20-L12N4 Dual Flow 1" MNPT 1/4" FNPT N/A N/A 12"
PR20-L14N4 Dual Flow 1" MNPT 1/4" FNPT N/A N/A 14"
PR20-L16N4 Dual Flow 1" MNPT 1/4" FNPT N/A N/A 16"
PR20-N3V1 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR20-L12N3V1 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR20-L14N3V1 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR40-N3V2 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR40-L12N3V2 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR40-L14N3V2 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR40-L16N3V2 Hot Tap Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR40-N4V2 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR40-L12N4V2 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR40-L14N4V2 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR40-L16N4V2 Hot Tap Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR40-V1 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR40-L12V1 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR40-L14V1 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR40-L16V1 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR40-V2 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR40-L12V2 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR40-L14V2 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR40-L16V2 Hot Tap Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR50 Dual Flow 3/4" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 8"
PR50-L12 Dual Flow 3/4" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 12"
PR50-L14 Dual Flow 3/4" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 14"
PR50-L16 Dual Flow 3/4" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 16"
PR50-N4 Dual Flow 1" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 8"
PR50-L12N4 Dual Flow 1" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 12"
PR50-L14N4 Dual Flow 1" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 14"
PR50-L16N4 Dual Flow 1" MNPT NOVA Sampler "D" Mounting Option Integral Valve .250" Orifice 16"
PR55 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .187" Orifice 8"
PR55-L12 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .187" Orifice 12"
PR55-L14 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .187" Orifice 14"
PR55-L16 Single Flow 3/4" MNPT 3/4" FNPT Integral Valve .187" Orifice 16"
PR55-N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .187" Orifice 8"
PR55-L12N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .187" Orifice 12"
PR55-L14N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .187" Orifice 14"
PR55-L16N4 Single Flow 1" MNPT 3/4" FNPT Integral Valve .187" Orifice 16"
PR60 Horizontal Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 8"
PR60-L12 Horizontal Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 12"
PR60-L14 Horizontal Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 14"
PR60-L16 Horizontal Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 16"
PR60-N4 Horizontal Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 8"
PR60-L12N4 Horizontal Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 12"
PR60-L14N4 Horizontal Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 14"
PR60-L16N4 Horizontal Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 16"
PR65 Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 8"
PR65-L12 Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 12"
PR65-L14 Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 14"
PR65-L16 Dual Flow 3/4" MNPT 3/4" FNPT Integral Valve .250" Orifice 16"
PR65-N4 Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 8"
PR65-L12N4 Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 12"
PR65-L14N4 Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 14"
PR65-L16N4 Dual Flow 1" MNPT 3/4" FNPT Integral Valve .250" Orifice 16"
PR20-L16N3V1 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR20-N4V1 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR20-L12N4V1 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR20-L14N4V1 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR20-L16N4V1 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR20-N3V2 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR20-L12N3V2 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR20-L14N3V2 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR20-L16N3V2 Dual Flow 3/4" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR20-N4V2 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR20-L12N4V2 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR20-L14N4V2 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR20-L16N4V2 Dual Flow 1" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR20-V1 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR20-L12V1 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"
PR20-L14V1 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 14"
PR20-L16V1 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .187" Orifice 16"
PR20-V2 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 8"
PR20-L12V2 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 12"
PR20-L14V2 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 14"
PR20-L16V2 Dual Flow 1/2" MNPT 1/4" FNPT Roddable Valve .250" Orifice 16"
PR25 Dual Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 8"
PR25-L12 Dual Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 12"
PR25-L14 Dual Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 14"
PR25-L16 Dual Flow 3/4" MNPT 1/4" FNPT Integral Valve .250" Orifice 16"
PR25-N4 Dual Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 8"
PR25-L12N4 Dual Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 12"
PR25-L14N4 Dual Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 14"
PR25-L16N4 Dual Flow 1" MNPT 1/4" FNPT Integral Valve .250" Orifice 16"
PR30 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 8"
PR30-L12 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 12"
PR30-L14 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 14"
PR30-L16 Hot Tap Single Flow 1/2" MNPT 1/4" FNPT N/A N/A 16"
PR30-N3 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 8"
PR30-L12N3 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 12"
PR30-L14N3 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 14"
PR30-L16N3 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT N/A N/A 16"
PR30-N4 Hot Tap Single Flow 1" MNPT 1/4" FNPT N/A N/A 8"
PR30-L12N4 Hot Tap Single Flow 1" MNPT 1/4" FNPT N/A N/A 12"
PR30-L14N4 Hot Tap Single Flow 1" MNPT 1/4" FNPT N/A N/A 14"
PR30-L16N4 Hot Tap Single Flow 1" MNPT 1/4" FNPT N/A N/A 16"
PR30-N3V1 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 8"
PR30-L12N3V1 Hot Tap Single Flow 3/4" MNPT 1/4" FNPT Roddable Valve .187" Orifice 12"

687PDC
687516