Sampling, Sample Probe Series | #PR40-N4V2


LOADING IMAGES
PR40-N4V2

Sampling, Sample Probe Series | #PR40-N4V2

Parker PGI’s Sample Probes are available in single flow, dual flow or hot tap options, all with 316 SS construction. Each Probe can be customized with numerous inlet and outlet configurations.


Technical Specifications

  • Probe Length (Inch): 8"
  • Orifice Size (inch): .250" Orifice
  • Inlet Connection: 1" MNPT
  • Valve Option: Roddable Valve
  • Outlet Connection: 1/4" FNPT
  • Style: Hot Tap Dual Flow
  • Product Style: Hot Tap Dual Flow
  • Lock Type: N/A
  • Inlet Connection Size: 1" MNPT
  • Outlet Connection Size: 1/4" FNPT
  • Valve Option: Roddable Valve
  • Orifice Size: .250" Orifice inch
  • Probe Length: 8" inch
  • Body Material: All 316 SS Construction
  • Flange Size: N/A
Safety Warning

Item Information

Parker PGI’s Sample Probe Series are offered in 12 standard models, with hundreds of customizable configurations available.  

The Integral Sample Probes features PGI’s PTFE Pressure-Core® Stem Seal with 5 year warranty as standard.  The Pressure-Core seal requires no bonnet adjustment and virtually eliminates leaks that would result in measurement drift and fugitive emissions.  

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• 8" 'cut to fit' probe length standard, longer lengths available
• Standard probe valves have roddable acetal resin soft seats
• .136” -  .187” - .250” orifice sizes available
• Inlet connections available from 1/2” – 3/4” - 1” MNPT
• Consult factory for flanged inlet connections
• Outlet connections available from 1/4” – 1/2” – 3/4” FNPT
• Stabilizer nut included on several probe models

Applications:
• Pipeline Sampling Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
PGI ISS Product Overview - PGI-ISS
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516