Crimped Thermoplastic Oil & Gas Hose Fittings, RX Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Fitting Type

Length (mm)

Connection Thread Size

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Oil & Gas Hose Fittings, RX Series

Crimped Thermoplastic Oil & Gas Hose Fittings, RX Series

Parker RX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose types with working pressure up to 43 MPa.

Technical Specifications

  • Length: 1.85 to 2.24 inch
  • Maximum Operating Pressure: 6250 psi
  • Shape: Straight
  • Materials of Construction: Stainless Steel
Safety Warning

Full Product Description

Parker RX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient.

Markets:
• Oil & Gas
• Marine

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Long length subsea umbilicals
• for use with chemical fluids
• for use with medium pressure, high temperature, low volumentric expansion hoses
• Suitable for hose types with working pressure up to 43 MPa (5.000 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Fitting Type Length (mm) Connection Thread Size Product Style
106RX-4-04C 43.0 MPa 6 57 mm 7/16"-20 UNF JIC Female Swivel Fitting
106RX-6-04C 43.0 MPa 6 55 mm 9/16"-18 UNF JIC Female Swivel Fitting
106RX-6-06C 43.0 MPa 6 47 mm 9/16"-18 UNF JIC Female Swivel Fitting
192RX-4-04C 43.0 MPa 92 45 mm G 1/4 BSP Female - Swivel
192RX-6-06C 43.0 MPa 92 48 mm G 3/8 BSP Female - Swivel
106RX-8-06C 43.0 MPa 06 48 mm 3/4"-16 UNF JIC Female Swivel Fitting

687PDC
687513