Crimped Thermoplastic Oil & Gas Hose Fittings, RX Series | #192RX-4-04C


LOADING IMAGES
192RX-4-04C

Crimped Thermoplastic Oil & Gas Hose Fittings, RX Series | #192RX-4-04C

BSP female swivel fitting


Technical Specifications

  • Maximum Working Pressure (MPa): 43.0 MPa
  • Fitting Type: 92
  • Length (mm): 45 mm
  • Product Style: BSP Female - Swivel
  • Connection Thread Size: G 1/4
  • Length: 1.77 inch
  • Maximum Operating Pressure: 6250 psi
  • Shape: Straight
  • Materials of Construction: Stainless Steel
Safety Warning

Item Information

BSP female swivel fitting

Read More Show Less

CAD Drawings + Files

Part Number
192RX-4-04C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513