Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Rod seal and wiper for pneumatic cylinders. U-cup design. Combines the functions sealing, wiping and holding in place. Robust design with extreme wear resistance.
Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
EU1205P5008 | 12 | 20 | 10.7 | 13 | -35 | 100 | P5008 |
EU1219P5008 | 12 | 19 | 10 | 12 | -35 | 100 | P5008 |
EU1222P5008 | 12 | 22 | 10.7 | 13 | -35 | 100 | P5008 |
EU1222P5009 | 12 | 22 | 10.7 | 13 | -45 | 95 | P5009 |
EU1222P5600 | 12 | 22 | 10.7 | 13 | -20 | 80 | P5600 |
EU1424P5008 | 14 | 24 | 10.7 | 13 | -35 | 100 | P5008 |
EU1626P5008 | 16 | 26 | 10.7 | 13 | -35 | 100 | P5008 |
EU1626P5009 | 16 | 26 | 10.7 | 13 | -45 | 95 | P5009 |
EU1626P5600 | 16 | 26 | 10.7 | 13 | -20 | 80 | P5600 |
EU1826P5008 | 18 | 26 | 10.7 | 13 | -35 | 100 | P5008 |
EU1828P5008 | 18 | 28 | 10.7 | 13 | -35 | 100 | P5008 |
EU2029P5000 | 20 | 30 | 10.7 | 13 | -20 | 100 | P5000 |
EU2029P5001 | 20 | 30 | 10.7 | 13 | -35 | 100 | P5001 |
EU2029P5008 | 20 | 30 | 10.7 | 13 | -35 | 100 | P5008 |
EU2029P5009 | 20 | 30 | 10.7 | 13 | -45 | 95 | P5009 |
EU2029P5600 | 20 | 30 | 10.7 | 13 | -20 | 80 | P5600 |
EU2205P5008 | 22 | 32 | 11.2 | 14 | -35 | 100 | P5008 |
EU2535P5000 | 25 | 35 | 11.2 | 14 | -20 | 100 | P5000 |
EU2535P5008 | 25 | 35 | 11.2 | 14 | -35 | 100 | P5008 |
EU2535P5009 | 25 | 35 | 11.2 | 14 | -45 | 95 | P5009 |
EU2535P5600 | 25 | 35 | 11.2 | 14 | -20 | 80 | P5600 |
EU3040P5008 | 30 | 40 | 11.2 | 14 | -35 | 100 | P5008 |
EU3242P5008 | 32 | 42 | 11.2 | 14 | -35 | 100 | P5008 |
EU3242P5009 | 32 | 42 | 11.2 | 14 | -45 | 95 | P5009 |
EU3242P5061 | 32 | 42 | 11.2 | 14 | -25 | 95 | P5061 |
EU3242P5600 | 32 | 42 | 11.2 | 14 | -20 | 80 | P5600 |
EU4050P5000 | 40 | 50 | 11.2 | 14 | -20 | 100 | P5000 |
EU4050P5001 | 40 | 50 | 11.2 | 14 | -35 | 100 | P5001 |
EU4050P5008 | 40 | 50 | 11.2 | 14 | -35 | 100 | P5008 |
EU4050P5009 | 40 | 50 | 11.2 | 14 | -45 | 95 | P5009 |
EU4050P5061 | 40 | 50 | 11.2 | 14 | -25 | 95 | P5061 |
EU4050P5600 | 40 | 50 | 11.2 | 14 | -20 | 80 | P5600 |
EU4555P5008 | 45 | 55 | 12.2 | 15 | -35 | 100 | P5008 |
EU5060P5008 | 50 | 60 | 12.2 | 15 | -35 | 100 | P5008 |
EU5060P5009 | 50 | 60 | 12.2 | 15 | -45 | 95 | P5009 |
EU6375P5008 | 63 | 75 | 13 | 16 | -35 | 100 | P5008 |
EU6375P5009 | 63 | 75 | 13 | 16 | -45 | 95 | P5009 |
EU3242P5000 | 32 | 42 | 11.2 | 14 | -20 | 100 | P5000 |