Rod seal/wiper Prädifa series EU, Ultrathan® | #EU3242P5000


LOADING IMAGES
EU3242P5000

Rod seal/wiper Prädifa series EU, Ultrathan® | #EU3242P5000

Rod seal and wiper for pneumatic cylinders. U-cup design. Combines the functions sealing, wiping and holding in place. Robust design with extreme wear resistance.


Technical Specifications

  • Inside Diameter (mm): 32
  • Outside Diameter (mm): 42
  • Maximum Working Temperature (C): 100
  • Groove Width: 14
  • Minimum Working Temperature (C): -20
  • Element Height (mm): 11.2
  • Seal Material: P5000
  • Media: Pneumatic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Surface Speed: 1 m/sec
  • Cushioning Mechanism: No
Safety Warning

Item Information

The EU self-retaining Ultrathan® seal/wiper performs two functions: sealing and wiping. The Ultrathan® material is characterized by extremely high wear resistance.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• No risk of corrosion since the combined retainer and wiper part eliminates the need for additional wire circlips.
• Long service life due to coordinated geometries of the functional lips and compound selection.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Identical housing for E7, E8, E9, EU, EF and ET.
• Installation in open housings.
• Low compression set.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
For piston rods in pneumatic cylinders.

The EU rod seal/wiper is available in the following compounds:
P5008 - Industrial applications
P5009 - Industrial applications/low temperatures
P5000 - Food applications (FDA approval)
P5001 - Bio-degradable media

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424