Rod seal/wiper Prädifa series EM, Ultrathan® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal/wiper Prädifa series EM, Ultrathan®

Rod seal/wiper Prädifa series EM, Ultrathan®

Rod seal and wiper for pneumatic cylinders. U-cup design. Short axial length.

Technical Specifications

  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Fluorocarbon Rubber (FKM, FPM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Maximum Operating Pressure: 10 bar, 16 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), Low Temperature (< -35 C), High Temperature (< 205°C), Expanded Low and High Temperature (< -35 to 140°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Full Product Description

The EM rod seal/wiper ring for pneumatic applications is a proven combination element for sealing piston rods in compact pneumatic cylinders and valve lifters. The special design using a wear-resistant Ultrathan® compound enables installation in smallest grooves for extremely low break-away and dynamic friction.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Extreme wear resistance.
• Low static and dynamic friction thanks to miniaturized design.
• Smooth running due to optimum adjustment of the functional lips.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Short axial assembly length.
• Short radial assembly depth.
• Installation in closed and undercut housings.
• Low compression set.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Rod seal/wiper for mini-pneumatics.

The EM rod seal/wiper is available in the following compounds:
P5010 - Heavy-duty
P5011 - Bio-degradable media
P5009 - Heavy duty/low temperatures
V3839 - High temperatures
N3578 - Industrial applications

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
EM0302N3578 3 5.6 2.8 2.7 -30 100 N3578
EM0302N9150 3 5.6 2.8 2.7 -35 100 N9150
EM0302P5010 3 5.6 2.8 2.7 -30 100 P5010
EM0302V3839 3 5.6 2.8 2.7 -20 200 V3839
EM0407N9150 4 7 2.8 2.7 -35 100 N9150
EM0407P5010 4 7 2.8 2.7 -30 100 P5010
EM0407P5600 4 7 2.8 2.7 -20 80 P5600
EM0407V3839 4 7 2.8 2.7 -20 200 V3839
EM0508P5010 5 8 2.8 2.7 -30 100 P5010
EM0609N9150 6 9 2.8 2.7 -35 100 N9150
EM0609P5009 6 9 2.8 2.7 -45 95 P5009
EM0609P5010 6 9 2.8 2.7 -30 100 P5010
EM0609P5600 6 9 2.8 2.7 -20 80 P5600
EM0609V3839 6 9 2.8 2.7 -20 200 V3839
EM0811E3676 8 11.5 3.2 3 -50 150 E3676
EM0811N9150 8 11.5 3.2 3 -35 100 N9150
EM0811P5009 8 11.5 3.2 3 -45 95 P5009
EM0811P5010 8 11.5 3.2 3 -30 100 P5010
EM0811V3839 8 11.5 3.2 3 -20 200 V3839
EM1014E3676 10 14 3.7 3.4 -50 150 E3676
EM1014N3510 10 14 3.7 3.4 -20 150 N3510
EM1014N9150 10 14 3.7 3.4 -35 100 N9150
EM1014P5009 10 14 3.7 3.4 -45 95 P5009
EM1014P5010 10 14 3.7 3.4 -30 100 P5010
EM1014P5600 10 14 3.7 3.4 -20 80 P5600
EM1014V3839 10 14 3.7 3.4 -20 200 V3839
EM1214N9150 12 16.5 4 3.700 -35 100 N9150
EM1214P5009 12 16.5 4 3.700 -45 95 P5009
EM1214P5010 12 16.5 4 3.700 -30 100 P5010
EM1214P5600 12 16.5 4 3.700 -20 80 P5600
EM1214V3839 12 16.5 4 3.700 -20 200 V3839
EM1418P5010 14 18.5 4 3.700 -30 100 P5010
EM1620N3512 16 20.5 4 3.700 -20 150 N3512
EM1620P5009 16 20.5 4 3.700 -45 95 P5009
EM1620P5010 16 20.5 4 3.700 -30 100 P5010
EM1620P5011 16 20.5 4 3.700 -35 85 P5011
EM1620P5600 16 20.5 4 3.700 -20 80 P5600
EM1620V3839 16 20.5 4 3.700 -20 200 V3839
EM1822P5010 18 22.5 4 3.700 -30 100 P5010
EM2025E8790 20 25 4.6 4.150 -50 150 E8790
EM2025N3510 20 25 4.6 4.150 -20 150 N3510
EM2025P5009 20 25 4.6 4.150 -45 95 P5009
EM2025P5010 20 25 4.6 4.150 -30 100 P5010
EM2025P5600 20 25 4.6 4.150 -20 80 P5600
EM2025V3839 20 25 4.6 4.150 -20 200 V3839
EM2227P5010 22 27 4.6 4.150 -30 100 P5010
EM2530P5009 25 30 4.6 4.150 -45 95 P5009
EM2530P5010 25 30 4.6 4.150 -30 100 P5010
EM2530P5600 25 30 4.6 4.150 -20 80 P5600
EM2530V3839 25 30 4.6 4.150 -20 200 V3839
EM2833P5600 28 33.5 5 4.55 -20 80 P5600
EM3035P5010 30 35.5 5 4.55 -30 100 P5010
EM3237P5009 32 37.5 5 4.55 -45 95 P5009
EM3237P5010 32 37.5 5 4.55 -30 100 P5010
EM3237V3839 32 37.5 5 4.55 -20 200 V3839
EM4005P5208 40 46 5.5 4.9 -35 100 P5208
EM0811P5008 8.0 11.5 3.2 3.0 -35 100 P5008
EM1014P5008 10.0 14.0 3.7 3.4 -35 100 P5008
EM1214P5008 12.0 16.5 4 3.7 -35 100 P5008
EM0609P5000 6 9 2.8 2.7 -20 100 P5000

687PDC
687424