Rod seal/wiper Prädifa series EM, Ultrathan® | #EM2530P5009


LOADING IMAGES
EM2530P5009

Rod seal/wiper Prädifa series EM, Ultrathan® | #EM2530P5009

Rod seal and wiper for pneumatic cylinders. U-cup design. Short axial length.


Technical Specifications

  • Inside Diameter (mm): 25
  • Outside Diameter (mm): 30
  • Minimum Working Temperature (C): -45
  • Groove Width: 4.150
  • Maximum Working Temperature (C): 95
  • Element Height (mm): 4.6
  • Seal Material: P5009
  • Media: Pneumatic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Low Temperature (< -35 C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Item Information

The EM rod seal/wiper ring for pneumatic applications is a proven combination element for sealing piston rods in compact pneumatic cylinders and valve lifters. The special design using a wear-resistant Ultrathan® compound enables installation in smallest grooves for extremely low break-away and dynamic friction.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Extreme wear resistance.
• Low static and dynamic friction thanks to miniaturized design.
• Smooth running due to optimum adjustment of the functional lips.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Short axial assembly length.
• Short radial assembly depth.
• Installation in closed and undercut housings.
• Low compression set.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Rod seal/wiper for mini-pneumatics.

The EM rod seal/wiper is available in the following compounds:
P5010 - Heavy-duty
P5011 - Bio-degradable media
P5009 - Heavy duty/low temperatures
V3839 - High temperatures
N3578 - Industrial applications

Read More Show Less

CAD Drawings + Files

Part Number
EM2530P5009 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424