Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Rod seal for hydraulic cylinders, single-acting. Friction-optimized U-cup design with cascading dynamic sealing edges.
Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
HL2028P6030 | 20 | 28 | 4.5 | 5 | -35 | 110 | P6030 |
HL2230P6030 | 22 | 30 | 4.5 | 5 | -35 | 110 | P6030 |
HL2533P5008 | 25 | 33 | 4.5 | 5 | -35 | 100 | P5008 |
HL2533P6030 | 25 | 33 | 4.5 | 5 | -35 | 110 | P6030 |
HL3040P6030 | 30 | 40 | 5.7 | 6.3 | -35 | 110 | P6030 |
HL3242P6030 | 32 | 42 | 5.7 | 6.3 | -35 | 110 | P6030 |
HL3545P6030 | 35 | 45 | 5.7 | 6.3 | -35 | 110 | P6030 |
HL4050P6030 | 40 | 50 | 5.7 | 6.3 | -35 | 110 | P6030 |
HL4555P6030 | 45 | 55 | 5.7 | 6.3 | -35 | 110 | P6030 |
HL5060P6030 | 50 | 60 | 5.7 | 6.3 | -35 | 110 | P6030 |
HL5666P6030 | 56 | 66 | 6.5 | 7.5 | -35 | 110 | P6030 |
HL6575P6030 | 65 | 75 | 7 | 8 | -35 | 110 | P6030 |
HL3747P6030 | 37 | 47 | 5.7 | 6.3 | -35 | 110 | P6030 |