Rod seal Prädifa series HL, Ultrathan® | #HL5666P6030


LOADING IMAGES
HL5666P6030

Rod seal Prädifa series HL, Ultrathan® | #HL5666P6030

Rod seal for hydraulic cylinders, single-acting. Friction-optimized U-cup design with cascading dynamic sealing edges.


Technical Specifications

  • Maximum Working Temperature (C): 110
  • Minimum Working Temperature (C): -35
  • Outside Diameter (mm): 66
  • Inside Diameter (mm): 56
  • Seal Material: P6030
  • Groove Width: 7.5
  • Element Height (mm): 6.5
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 250 bar
  • Minimum Operating Temperature: -45 to -35 °C
  • Maximum Operating Temperature: 85 to 110 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: High Temperature (< 205°C)
  • Pressure Rating: Medium Pressure (< 250 bar)
Safety Warning

Item Information

The HL Ultrathan® rod seal is a friction-optimized sealing solution for mobile and stationary hydraulics featuring a unique functional principle. The single-acting rod seal with interference fit on the outer diameter has pressure-activated, cascading sealing edges for clearly reduced static and dynamic friction in hydraulic cylinders and higher effectiveness of hydraulic systems.

• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.
• No stick-slip tendency in case of low sliding speeds.
• Low break-away and dynamic friction, even after prolonged standstill under high pressure.
• Constantly low dynamic friction throughout the part's service life.
• Insensitive to pressure peaks.
• Improved lubrication due to pressure medium deposit in the dynamic contact area.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Short axial assembly length.
• Installation in closed and undercut housings.
• Low compression set.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly for applications with increased requirements regarding friction and sliding behaviour in mobile and stationary hydraulics. The dimensions mainly conform to the requirements of ISO 5597 for housing and diameters respectively.

Read More Show Less

CAD Drawings + Files

Part Number
HL5666P6030 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424