Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Rod seal for gas spring applications, suitable in hydraulic and pneumatic systems.
Product Demos & Tutorials |
---|
Mixing the right ingredients: Material Development at Parker-Prädifa |
Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
GS0306P5008 | 3 | 6.5 | 3 | 3.5 | -35 | 100 | P5008 |
GS0408P5008 | 4 | 8 | 3 | 3.5 | -35 | 100 | P5008 |
GS0408P5009 | 4 | 8 | 3 | 3.5 | -45 | 95 | P5009 |
GS0408P6000 | 4 | 8 | 3 | 3.5 | -35 | 110 | P6000 |
GS0509P5008 | 5 | 9 | 2.6 | 3 | -35 | 100 | P5008 |
GS0610P5008 | 6 | 10 | 3 | 3.5 | -35 | 100 | P5008 |
GS0610P5009 | 6 | 10 | 3 | 3.5 | -45 | 95 | P5009 |
GS0610P6000 | 6 | 10 | 3 | 3.5 | -35 | 110 | P6000 |
GS0814P5008 | 8 | 14 | 4 | 4.5 | -35 | 100 | P5008 |
GS0814P5009 | 8 | 14 | 4 | 4.5 | -45 | 95 | P5009 |
GS0814P6000 | 8 | 14 | 4 | 4.5 | -35 | 110 | P6000 |
GS0816P6000 | 8 | 16 | 4.5 | 5 | -35 | 110 | P6000 |
GS1016P5008 | 10 | 16 | 4 | 4.5 | -35 | 100 | P5008 |
GS1016P5009 | 10 | 16 | 4 | 4.5 | -45 | 95 | P5009 |
GS1016P6000 | 10 | 16 | 4 | 4.5 | -35 | 110 | P6000 |
GS1422P5008 | 14 | 22 | 5.5 | 6 | -35 | 100 | P5008 |
GS1422P5009 | 14 | 22 | 5.5 | 6 | -45 | 95 | P5009 |
GS1422P6000 | 14 | 22 | 5.5 | 6 | -35 | 110 | P6000 |
GS2028P5008 | 20 | 28 | 5.5 | 6 | -35 | 100 | P5008 |
GS2028P5009 | 20 | 28 | 5.5 | 6 | -45 | 95 | P5009 |
GS2028P6000 | 20 | 28 | 5.5 | 6 | -35 | 110 | P6000 |
GS1220P5008 | 12 | 20 | 5.5 | 6 | -35 | 100 | P5008 |
GS1622P5008 | 16 | 22 | 5 | 5.5 | -35 | 100 | P5008 |