Rod Seal Prädifa series GS | #GS0814P6000


LOADING IMAGES
GS0814P6000

Rod Seal Prädifa series GS | #GS0814P6000

Rod seal for gas spring applications, suitable in hydraulic and pneumatic systems.


Technical Specifications

  • Inside Diameter (mm): 8
  • Minimum Working Temperature (C): -35
  • Maximum Working Temperature (C): 110
  • Outside Diameter (mm): 14
  • Seal Material: P6000
  • Groove Width: 4.5
  • Element Height (mm): 4
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 180 bar
  • Minimum Operating Temperature: -45 to -35 °C
  • Maximum Operating Temperature: 95 to 110 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: High Temperature (< 205°C)
  • Pressure Rating: Medium Pressure (< 250 bar)
Safety Warning

Item Information

The GS Ultrathan® rod seal is a U-ring with interference fit on the outer diameter. It has been developed specifically for the exacting requirements of gas spring applications, which – in addition to small grooves – are long service life and maximum gas tightness. The short seal contact area ensures minimum friction. In addition to gas spring applications, these properties make this seal suitable for use in hydraulic and pneumatic equipment with identical requirements profiles.

• Good wear resistance.
• Easy installation.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.

Range of application:
The GS rod seal is particularly well suited for gas springs, piston rods, spindles and valve lifters as well as for slow-running rotary distributors (v ≤ 0.2 m/s).

Read More Show Less

CAD Drawings + Files

Part Number
GS0814P6000 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424