Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The proportional pressure relief valve series RE*E*T with onboard electronics consists of a proportional pilot stage and a slip-in cartridge main stage. It is electronically based on the functionality of the digital amplifier PCD00.
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
EC Declaration of Conformity 2014/30/EU, (EMV), Certification |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Software Downloads |
---|
ProPxD V2 Parameter Software (2023) |
SOFTWARE - ProPxD Parameter Software (Release 603_9011, 2020) |
Products | Port Connection | Pressure Control Range | Seal Material | Signal Input | Additional Options | Spool Design |
---|---|---|---|---|---|---|
RE16E25T1SN1F0M | NG16 | 250 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE16E35T1SN1R0M | NG16 | 350 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE25E35T1SN1R0 | NG25 | 350 bar | NBR | 4-20 mA | N/A | N/A |
RE50E35T1SN1R0 | NG50 | 350 bar | NBR | 4-20 mA | N/A | N/A |
RE50E35T1SN1R0M | NG50 | 350 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE50E35T1SV1R0M | NG50 | 350 bar | FPM | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE63E10T1SN1R0 | NG63 | 105 bar | NBR | 4-20 mA | N/A | N/A |
RE63E35T1SN1F0 | NG63 | 350 bar | NBR | 0-10 V | N/A | N/A |
RE63E35T1SN1F0M | NG63 | 350 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE16E10T1SN1F0M | NG16 | 105 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE16E17T1SN1F0 | NG16 | 175 bar | NBR | 0-10 V | N/A | N/A |
RE16E17T1SN1R0 | NG16 | 175 bar | NBR | 4-20 mA | N/A | N/A |
RE16E25T1SN1F0 | NG16 | 250 bar | NBR | 0-10 V | N/A | N/A |
RE16E25T1SN1R0 | NG16 | 250 bar | NBR | 4-20 mA | N/A | N/A |
RE16E25T1SV1R0M | NG16 | 250 bar | FPM | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE16E35T1SN1F0 | NG16 | 350 bar | NBR | 0-10 V | N/A | N/A |
RE25E10T1SN1F0 | NG25 | 105 bar | NBR | 0-10 V | N/A | N/A |
RE25E17T1SN1F0M | NG25 | 175 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE25E25T1SN1F0 | NG25 | 250 bar | NBR | 0-10 V | N/A | N/A |
RE25E25T1SN1F0M | NG25 | 250 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE25E25T1SV1R0M | NG25 | 250 bar | FPM | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE25E35T1SN1F0 | NG25 | 350 bar | NBR | 0-10 V | N/A | N/A |
RE25E35T1SN1F0M | NG25 | 350 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE25E35T1SN1F0MS07 | NG25 | 350 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | With poppet seals |
RE25E35T1SN1R0M | NG25 | 350 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE32E10T1SN1F0 | NG32 | 105 bar | NBR | 0-10 V | N/A | N/A |
RE32E10T1SN1F0M | NG32 | 105 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE32E17T1SN1F0 | NG32 | 175 bar | NBR | 0-10 V | N/A | N/A |
RE32E17T1SN1F0M | NG32 | 175 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE32E17T1SN1G0 | NG32 | 175 bar | NBR | 0-20 mA | N/A | N/A |
RE32E17T1SN1R0 | NG32 | 175 bar | NBR | 4-20 mA | N/A | N/A |
RE32E25T1SN1F0 | NG32 | 250 bar | NBR | 0-10 V | N/A | N/A |
RE32E35T1SN1F0 | NG32 | 350 bar | NBR | 0-10 V | N/A | N/A |
RE32E35T1SN1F0M | NG32 | 350 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE32E35T1SN1R0 | NG32 | 350 bar | NBR | 4-20 mA | N/A | N/A |
RE40E10T1SN1F0 | NG40 | 105 bar | NBR | 0-10 V | N/A | N/A |
RE40E35T1SN1F0 | NG40 | 350 bar | NBR | 0-10 V | N/A | N/A |
RE40E35T1SN1F0M | NG40 | 350 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE40E35T1SN1R0M | NG40 | 350 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE40E35T1SV1R0M | NG40 | 350 bar | FPM | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE50E10T1SV1R0M | NG50 | 105 bar | FPM | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE50E25T1SN1F0M | NG50 | 250 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE50E35T1SN1F0 | NG50 | 350 bar | NBR | 0-10 V | N/A | N/A |
RE50E35T1SN1F0M | NG50 | 350 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE16E25T1SN1R0M | NG16 | 250 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE63E35T1SN1R0M | NG63 | 350 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE25E17T1SN1F0 | NG25 | 175 bar | NBR | 0-10 V | N/A | N/A |
RE25E35T1SV1F0M | NG25 | 350 bar | FPM | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE32E10T1SV1R0M | NG32 | 105 bar | FPM | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE32E25T1SN1F0M | NG32 | 250 bar | NBR | 0-10 V | Mechanical maximum pressure adjustment | N/A |
RE40E25T1SN1R0M | NG40 | 105 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |
RE32E35T1SN1R0M | NG32 | 350 bar | NBR | 4-20 mA | Mechanical maximum pressure adjustment | N/A |