Proportional Pressure Relief Valve with Onboard Electronics - Series RE*E*T | #RE40E10T1SN1F0


LOADING IMAGES
RE40E10T1SN1F0

Proportional Pressure Relief Valve with Onboard Electronics - Series RE*E*T | #RE40E10T1SN1F0

The proportional pressure relief valve series RE*E*T with onboard electronics consists of a proportional pilot stage and a slip-in cartridge main stage. It is electronically based on the functionality of the digital amplifier PCD00.


Technical Specifications

  • Port Connection: NG40
  • Pressure Control Range: 105 bar
  • Seal Material: NBR
  • Signal Input: 0-10 V
  • Additional Options: N/A
  • Spool Design: N/A
  • Product Series: Pressure valve
  • Operation Type: Pilot
  • Actuation Type: Proportional
  • Electronics Type: Onboard
  • Mounting Type: Slip-in cartridge
  • Mounting Position: Unrestricted, horizontal mounting preferred
  • Configuration: N/A
  • Maximum Operating Pressure: 350 bar
  • Pressure Control Range: 105 bar
  • Flow Rate: N/A
  • Maximum Flow Rate: 1.400 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Body Material: Steel
  • Weight: 9.5 kg
  • Function: Normally open
Safety Warning

Item Information

Parker's proportional pressure relief valves series RE*E*T with onboard electronics, proportional pilot stage and slip-in cartridge main stage provide a favourable pressure/flow (p/Q) behaviour and thus enable a improved process and product accuracy. A mechanical maximum pressure stage is optionally available. For sizes NG25, NG32 and NG40 a screw-in cartridge is used, for sizes NG50 and NG63 an additional sandwich unit.

Series RE*E*T is electronically based on the functionality of the digital amplifier PCD00. The digital onboard electronics is situated in a robust metal housing and can be used in rough environments.

Markets:
• Industrial

Features/Benefits:
• Cavity and mounting pattern according to ISO 7368 - for quick, easy integration
• Favourable pressure/flow (p/Q) behaviour - prevents higher pressure variation
• High nominal flow rates up to 4000 l/min - optimum efficiency in relation to valve size
• 4 pressure stages - enables fine adjustment
• 6 sizes, NG16 to NG63 - makes selection easy
• Onboard electronics in robust housing - ensures long service life in rough environments
• Factory setting - plug and play
• Short delivery time - no warehousing necessary
• Optional mechanical max. pressure stage
• Ramp time adjustment
• Linearized characteristics

Applications:
• Suitable for general hydraulic applications with high flow
• General presses
• Injection molding

Onboard Electronics:
The nominal values of the valves are factory set. Additionally the ProPxD software permits the editing of all parameters. The software is also used for the digital electronic modules. The cable for connection to a serial RS232C interface is available as accessory. The valves are optionally available with a mechanical maximum pressure adjustment.

Note:
Port X is only usable for remote vent function.

Read More Show Less

CAD Drawings + Files

Part Number
RE40E10T1SN1F0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478