Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Premium quick coupling with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with English industrial profile. Available made of brass/steel.
California Residents: Prop-65 Warning
Product Demos & Tutorials |
---|
Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
Products | Type | Connection Type | Connection Thread Size (inch) | Hose I.D. |
---|---|---|---|---|
19KAAK13MPN | Coupling | Male Thread - tapered | 1/4 | na |
19KAAK17MPN | Coupling | Male Thread - tapered | 3/8 | na |
19KAAK21MPN | Coupling | Male Thread - tapered | 1/2 | na |
19KAIW13MPN | Coupling | Female Thread - parallel | 1/4 | na |
19KAIW17MPN | Coupling | Female Thread - parallel | 3/8 | na |
19KAIW21MPN | Coupling | Female Thread - parallel | 1/2 | na |
19KATF06MPN | Coupling | Hose Barb | na | 6 |
19KATF08MPN | Coupling | Hose Barb | na | 8 |
19KATF10MPN | Coupling | Hose Barb | na | 10 |
19KATF13MPN | Coupling | Hose Barb | na | 13 |
19SFAK13SXN | Plug | Male Thread - tapered | 1/4 | na |
19SFAK17SXN | Plug | Male Thread - tapered | 3/8 | na |
19SFIW13SXN | Plug | Female Thread - parallel | 1/4 | na |
19SFIW17SXN | Plug | Female Thread - parallel | 3/8 | na |
19SFTF06SXN | Plug | Hose Barb | na | 6 |
19SFTF08SXN | Plug | Hose Barb | na | 8 |
19SFTF10SXN | Plug | Hose Barb | na | 10 |
19KATF06MPX | Coupling | Hose Barb | na | 6 |
19KATF10MPX | Coupling | Hose Barb | na | 10 |