Premium Quick Coupling with English Industrial Profile, Series 19 | #19KATF06MPX


LOADING IMAGES
19KATF06MPX

Premium Quick Coupling with English Industrial Profile, Series 19 | #19KATF06MPX

Premium quick coupling with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with English industrial profile. Available made of brass/steel.


Technical Specifications

  • Connection Thread Size (inch): na
  • Connection Type: Hose Barb
  • Type: Coupling
  • Hose I.D.: 6
  • Materials of Construction: Brass
  • Diameter: 5,5 nom
  • Flow Rate: 850 (Air), 12 (Water) L/min
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -20 °C
  • Length: 76 mm
  • Maximum Operating Pressure: 35 bar
  • Outside Diameter: 23 mm
  • Hex Size: 19 mm
  • Valve Included: Yes
  • Seal Material: NBR
  • Version: Single Shut-Off
Safety Warning

Item Information

Parker's coupling system with UltraFlo valve for optimum flow and low pressure drop. This quick coupling with an English industrial profile is easy to use and due to the single-hand operation easy and fast connection is possible. Robust coupling in slim design mainly for pneumatic applications. The steel sleeve counters oscillating forces. The high insertion depth is guaranteed by an optimised plug guide.

Markets:
- Machinery Construction
- Industrial

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Steel sleeve counters oscillating forces
- Single-hand operation for easy and fast connection

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098